Grove - Temperature&Humidity Sensor (HDC1000)
- 10+: $13.41
- 20+: $12.67
- More
- 50+: $11.92
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is retired, please consider Grove - Temperature and Humidity Sensor Pro(AM2302) as your alternative choice.
Grove - Temperature&Humidity Sensor (HDC1000) utilizes a HDC1000 sensor, which was designed by Texas Instruments. It is a digital humidity sensor with integrated temperature sensor that provides excellent measurement accuracy at very low power. The device measures humidity based on a novel capacitive sensor. The humidity and temperature sensors are factory calibrated. The innovative WLCSP (Wafer Level Chip Scale Package) simplifies board design with the use of an ultra-compact package. The sensing element of the HDC1000 is placed on the bottom part of the device, which makes the HDC1000 more robust against dirt, dust, and other environmental contaminants. The HDC1000 is functional within the full –40°C to +125°C temperature range, and 0-100% RH range.
Features
Grove connector compatible
IIC Interface
Low Power
Wide operating voltage range
I2C Serial Bus Address Configuration
Specification
Supple Voltage: 3~5Vdc;
Working Current: 0.12~90uA;
Relative humidity accuracy: ±3%RH;
Relative humidity operating range: 0~100%RH;
Temperature accuracy: ±0.2℃;
Temperature range: -40~125℃;
Operating temperature: -20~85℃
Dimension: 40×20mm.
Part List
1x PCBA -Grove - Temperature&Humidity Sensor(HDC1000);
1x 26AWG Grove Cable; SA206120099A.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 7g |
Battery | Exclude |
Part List
Grove - Temperature&Humidity Sensor (HDC1000) | 1 |
26AWG Grove Cable; SA206120099A. | 1 |
ECCN/HTS
HSCODE | 9025900090 |
ROHS | 1 |