Grove - Temperature&Humidity Sensor (HDC1000)

Grove - Temperature&Humidity Sensor (HDC1000)

SKU 101020087
14.90
DISCONTINUED
This item is no longer available.

Description

This product is retired, please consider Grove - Temperature and Humidity Sensor Pro(AM2302) as your alternative choice.


Grove - Temperature&Humidity Sensor (HDC1000) utilizes a HDC1000 sensor, which was designed by Texas Instruments. It is a digital humidity sensor with integrated temperature sensor that provides excellent measurement accuracy at very low power. The device measures humidity based on a novel capacitive sensor. The humidity and temperature sensors are factory calibrated. The innovative WLCSP (Wafer Level Chip Scale Package) simplifies board design with the use of an ultra-compact package. The sensing element of the HDC1000 is placed on the bottom part of the device, which makes the HDC1000 more robust against dirt, dust, and other environmental contaminants. The HDC1000 is functional within the full –40°C to +125°C temperature range, and 0-100% RH range.


Features

  • Grove connector compatible

  • IIC Interface

  • Low Power

  • Wide operating voltage range

  • I2C Serial Bus Address Configuration


Specification

  • Supple Voltage: 3~5Vdc;

  • Working Current: 0.12~90uA;

  • Relative humidity accuracy: ±3%RH;

  • Relative humidity operating range: 0~100%RH;

  • Temperature accuracy: ±0.2℃;

  • Temperature range: -40~125℃;

  • Operating temperature: -20~85℃

  • Dimension: 40×20mm.


Part List

  • 1x PCBA -Grove - Temperature&Humidity Sensor(HDC1000);

  • 1x 26AWG Grove Cable; SA206120099A.






Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 7g    
BatteryExclude

Part List

Grove - Temperature&Humidity Sensor (HDC1000)1
26AWG Grove Cable; SA206120099A.1

ECCN/HTS

ECCNNot Available
HSCODE9025900090

Certification

RoHSCompliant

Reviews

Questions and Answers

SUBMIT
0
Is this waterproof? If not, is there any way to waterproof it?
on Nov 30,2017
Reply upvote ()
Hi there~ Sorry to tell you that this one is not waterproof.And it is hard to make it waterproof.You can try our another product if you need this one to measure the soil.# https://www.seeedstudio.com/Soil-Moisture-%26-Temperature-Sensor-p-1356.html # and this product is waterproof.
on Dec 01,2017 10:06 AM
Reply upvote ()
Reply

    View History

    Grove - Temperature&Humidity Sensor (HDC1000)

    SKU 101020087
    $14.90
    DISCONTINUED
    This item is no longer available.
    $14.90/ 1pcs+
    • Description
    • Technical Details
    • Learn
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT