Grove - Universal 4 Pin 20cm Unbuckled Cable (5 PCs Pack)

SKU
110990031
Rating:
87% of 100
Rating:
87% of 100
$2.90
In stock
20+ Available
-
+
Qty Discount available
  • $2.61 /10pcs+
  • $2.47 /20pcs+
  • $2.32 /50pcs+

Compared with the Electronic Brick system, the Grove System uses only 1 type of cable, (the Electronic Brick system uses 4). These cables are compatible with all modules included in the Grove system.

5 cables are included in this pack.

More information about how to choose a cable, please refer to this manual.

Technical details

Dimensions 200mm x9.6mm x4mm
Weight G.W 21g
Battery Exclude

Part List

Grove - Universal 4 Pin 20cm Unbuckled Cable 5

ECCN/HTS

ECCN ERA99
HSCODE 8544422100
ROHS 1

Documents

Water Sensor Project

Connecting a water sensor to an Arduino is a great way to detect a leak, spill, flood, rain etc.

Arduino BoomBox

An Arduino UNO will be used to control the Grove Serial MP3 player by sending it specific serial commands. T

Wooden Recording Box

With some function modules, we can build certain funny objects. Here I will introduce you a wooden recording box which looks like an antique_radio.

The Talking Breathalyzer

The Talking Breathalyzer

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   

Tags: