Grove - Universal 4 Pin Buckled 50cm Cable (5 PCs Pack)
- 10+: $2.45
YOU MAY LIKE THIS
PRODUCT DETAILS
The Universal 4 Pin Buckled Cable is made for the Grove System to connect all of the Twigs to the Stem - Basic Shield or to other Twig compatible boards for quick prototyping. As a lot of users ask for different length of cables, so we made the 5cm,20cm,30cm,40cm,and 50cm cables for different applications.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
More information about how to choose a cable, please refer to this manual.
Technical details
Dimensions | 500mm x9.6mm x4mm |
Weight | G.W 45g |
Battery | Exclude |
Part List
Grove - Universal 4 Pin Buckled 50cm Cable | 5 |
ECCN/HTS
HSCODE | 8544422900 |
USHSCODE | 8544110050 |
UPC | 841454107439 |
EUHSCODE | 8544119000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
-
from order viewgreat for extending cables but still having the used "grove" colors and connectors
-
from order viewEasy to use
-
from order viewIt's fine.
-
from order viewWorked great
-
from order viewThis user did not leave any comments.