the AI Hardware Partner
Toggle Nav
Loading...

Grove Universal 4 Pin to BeagleBone® Blue 6 Pin Female JST/SH Conversion Cable (10 pcs pack)

The BeagleBone® series are one of the most famous open source development board in the world

$6.79
Out of stock
  • 10+: $5.77

PRODUCT DETAILS

The BeagleBone® series are one of the most famous open source development board in the world. Previously we have developed the Grove cape for BeagleBone® Series, it makes most BeagleBone® board reachable to the great Grove system which includes more than 150+ different kind of modules such as sensors, displays, actuactors etc. However the BeagleBone® Blue has very different layout from most of the other BeagleBone® board, which makes it not possible using the Grove cape to connect Grove modules. That's why we make this cable - Grove Universal 4 Pin to BeagleBone® Blue 6 Pin Female JST/SH Conversion Cable (10 pcs pack).

It is a conversion cable specially make for using Grove with BeagleBone® Blue via GPIO and ADC, on one side is the Grove Universal 4 Pin connector, on the other side is BeagleBone® Blue 6 pin JST/SH connector. We also provide Grove Universal 4 Pin to BeagleBone® Blue 4 pin Conversion Cable, please clcik here to buy.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 30g
Battery Exclude

Part List

Grove Universal 4 Pin to BeagleBone® Blue 6 Pin Female JST/SH Conversion Cable (10 pcs pack) 10

ECCN/HTS

HSCODE 8544422900
USHSCODE 8544110050
UPC 841454120599
EUHSCODE 8544119000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ