the AI Hardware Partner
Toggle Nav
Loading...

Grove - Yellow Wrapper 1*2(4 PCS pack)

SKU
110070025

Are you getting ready to start an electronic lego project? Grove – Wrapper design adopts a Half-open space which will cause no disruption for using Grove modules. And compatible with Lego and Makeblock modules. You can use it to keep your project safe.

$2.10
In stock
  • 10+: $1.60
-
+

PRODUCT DETAILS

Are you getting ready to start an electronic lego project? Grove – Wrapper design adopts a Half-open space which will cause no disruption for using Grove modules. And compatible with Lego and Makeblock modules. You can use it to keep your project safe.

Features

  • Build electronic LEGO project: Provide colorful wrappers and enable mutual-connectable as Lego modules.

  • High compatibility: Compatible with Lego and Makeblock modules that will make your project adaptable and interesting.

  • Easy to Use/Replace: Flex fastener to install and replace Grove modules conveniently.

  • Safety: Half-open space, no disruption for using Grove modules. Always keep your project safe.

Grove - Wrapper mainly used to repair and protect Grove modules. Since it is designed as a Half-open space, there will be no disruption for using Grove modules. It will save you a lot of work tweaking modules, and you can showcase your projects easily. Just like presenting your product on Youtube, if you use Grove-Wrapper to present your project, it will give a clear and clean scene. The most important thing is it can expand Lego bricks, Makeblock, and more, which will add flavor to your work and adapt your project to various environments. The mechanical design of the Grove - Wrapper also makes it easy to assemble and disassemble the modules.

Here's a Lego easy project that you might want to start, It perfect fit for beginner.

In this project author, Sander Hendrickx made two tiny houses made of lego to keep in touch with long-distance relationships in a fun way. Just place your house on your desk, nightstand or anywhere else you like. The button at the top of the chimney toggles the message on the other house. It also lets other people know you're home.

Here's what you need :

AllThingsTalk IOTOPIA Rapid Development kit which have:

Grove - Wrapper

Grove - 16X2 LCD RGB Backlight

Grove Base Shield V2.0 for Arduino

You can check here for more info about the fun project!

Specification

Dimension(big one) 50 × 25 × 13 mm
Plane dimension(small one) 25 ×25 × 13 mm
Material ABS
Color Blue, green, yellow and red for both sizes for wrapper.

Different type of wrapper and corresponding SKU

Product name

SKU

Grove - Red Wrapper 1*1(4 PCS pack) 110070020
Grove - Yellow Wrapper 1*1(4 PCS pack) 110070021
Grove - Blue Wrapper 1*1(4 PCS pack) 110070022
Grove - Green Wrapper 1*1(4 PCS pack) 110070023
Grove - Red Wrapper 1*2(4 PCS pack) 110070024
Grove - Yellow Wrapper 1*2(4 PCS pack) 110070025
Grove - Blue Wrapper 1*2(4 PCS pack) 110070026
Grove - Green Wrapper 1*2(4 PCS pack) 110070027

Technical details

Dimensions 80mm x120mm x15mm
Weight G.W 25g
Battery Exclude

Part List

Grove - Yellow Wrapper 1*2 4

ECCN/HTS

HSCODE 3926909090
USHSCODE 3926100000
UPC 841454118138
EUHSCODE 3926909705
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments
    By
  2. Product Quality
    80%
     
     
    By
  3. Product Quality
    100%
     
     
    By
  4. Product Quality
    100%
     
     
    By
  5. Product Quality
    100%
     
     
    By

FAQ

5 Item(s)

Show per page