seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Grove Zero STEM Starter Kit

      Grove Zero STEM Starter Kit

      SKU 110060822
      $99.50
      50+ Available
      $99.50/1pcs+
      $95.00/10pcs+
      $91.00/20pcs+
      $88.00/50pcs+
      ADD TO CART

      Description

      Grove Zero is a series of color-coded and magnetic electronic modules that teaches students about programming, electronics, design thinking, and logics. The modules are plug-and-play and programmable with our computer-based app, or with the drag-and-drop blocks using the Microsoft MakeCode. Students can either just snap them together to make fun creative projects, or get into re-program the modules for advanced projects. With a curriculum that is written by very experienced educators, Grove Zero Kits allows teachers with no experience or lots of experience to bring the detailed lesson plans into their classroom and embed them in their learning system. 


      Plug-and-Play

      Since the Grove Zero is specially designed for kids, the connection of modules is designed to be very simple. There are three connection ways.

      • Connect with Magnets 

      • Connect with Cables 

      • Connect with Breakout Holes 

      The easiest way is to use the magnetic connectors because kids can snap the modules together in any orders without concerning connecting to the wrong port. 

      图片1.png


      Color Coded

      Grove Zero are all color-coded by functions. Currently there are four colors stands for different functionalities – Pink for the main board, blue for input module, white for output module, and green for battery module. The color coded feature is a good way for kids to distinguish modules types, and when kids open the package, they will find a colorful kit instead of single boring color. 


      2.png


      Programmable Module

      Grove Zero modules are all programmable, and programing with Grove Zero is very simple because it supports 2 graphical programming tools – Module Matcher for beginners and Microsoft MakeCode for advanced users. Just by some clicking and dragging, kids are able to build simple programming project and starts an invention journey. 


      图片3.png


      As a product line specially designed for STEM, we hope Grove Zero not just have easy-to-use hardware, but also have rich and well designed documentation. As for the starter kit, we have already prepared well designed user guide that suitable for kids. In the near future, there will be organized courses and active communities based on Grove Zero, with which students will have a great inventor journey and go further in the electronic world.


      20171010104537.png


      Distributor

      If you locate at Sweden, Switzerland or Germany, you can also purchase Grove Zero STEM Starter Kit via our distributor below:


      Technical Details

      Dimensions273mm x 150mm x 33mm
      WeightG.W 489g    
      BatteryExclude
      Main Board MCUAtmel SAMD21G18
      Node MCUSTM32F030F4P6
      Working Voltage3.6V – 5V
      CommunicationI2C
      9-Dof ChipMPU9250
      Light Sensor ChipTSL2561
      Temperature Sensor ChipLM75A
      Sound Sensor ChipLM358
      Module Size
      Basic30mm x 25mm
      Extended50mm x 25 mm

      Part List

      Main Board1
      LED Matrix1
      Buzzer1
      Twin Button1
      Light Sensor1
      9-Dof1
      Temperature Sensor1
      Sound Sensor1
      Power1

      Reviews

      Questions and Answers

      SUBMIT

        View History

        Grove Zero STEM Starter Kit

        SKU 110060822
        $99.50
        50+ Available
        ADD TO CART
        $99.50/1pcs+
        $95.00/10pcs+
        $91.00/20pcs+
        $88.00/50pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer