seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      GrovePi+ Starter Kit for Raspberry Pi A+,B,B+&2,3 (CE certified)

      GrovePi+ Starter Kit for Raspberry Pi A+,B,B+&2,3 (CE certified)

      SKU 110060161
      $89.99
      50+ Available
      $89.99/1pcs+
      $80.99/10pcs+
      $76.49/20pcs+
      $71.99/50pcs+

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description


      What is GrovePi+ Start kit for Raspberry Pi?

      Carrying a GrovePi+ board together with 12 carefully selective Grove sensors with 10 pieces cables , this starter kit gets you up and running with the Raspberry Pi quickly. Just slip the GrovePi+ board over your Raspberry Pi and connect sensors to the board, you're ready to start hardware playing and prototyping with the powerful platform.


      About The GrovePi+, It is stacked on top of the Raspberry Pi without the need for any other connections. Communication between the two occurs over the I2C interface. All Grove modules connect to the universal Grove connectors on the GrovePi+ shield via the universal 4 pin connector cable.


      About Grove modules, which work on analog and digital signals, connect directly to the ATMEGA328 microcontroller on the Grove Pi+. The microcontroller acts as an interpreter between the Raspberry Pi and the Grove sensors. It sends, receives, and executes commands sent by the RaspberryPi.


      The GrovePi+ is compatible with Raspberry Pi A+,B,B+/2,3.


      Note: The Raspberry Pi board is not included.


      The new GrovePi+ is CE certified and compatible with Linux and Win 10 IoT.



      Technical Details

      Dimensions180mm x 120mm x 45mm
      WeightG.W 323g    
      BatteryExclude

      Part List

      Grove Pi+ 1
      Grove - Rotary Angle Sensor1
      Grove - Sound Sensor1
      Grove - LCD RGB Backlight1
      Grove - Temp&Humi Sensor1
      Grove - Red LED1
      Grove - Light Sensor1
      Grove - Buzzer1
      Grove - Relay1
      Grove - Blue LED1
      Grove - Button1
      GrovePi+ Guidebook1
      Cables10
      Grove - UItrasonic Ranger1
      Grove - Green LED1

      Reviews

      Questions and Answers

      SUBMIT

        View History

        GrovePi+ Starter Kit for Raspberry Pi A+,B,B+&2,3 (CE certified)

        SKU 110060161
        $89.99
        50+ Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        $89.99/1pcs+
        $80.99/10pcs+
        $76.49/20pcs+
        $71.99/50pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Learn
        • Reviews
        • Questions and Answers
        • Related
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer