HDMI Male to Micro HDMI Male Cable - 1.5m
SKU
321020003
The v1
- 10+: $3.83
YOU MAY LIKE THIS
PRODUCT DETAILS
The v1.3 standard HDMI cable with 1.5 meter in length enables your BeagleBone Black to connect to a HDMI monitor.
Technical details
Dimensions | 160mm x160mm x14.5mm |
Weight | G.W 52g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544421900 |
USHSCODE | 8544493080 |
UPC | 841454114840 |
EUHSCODE | 8544492000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page