Loading...

Harness for Arduino Mega Arduino Seeeduino Kit

SKU
110010001
New Harness designed for Arduino Mega,also compatible with Arduino? Duemilanove and Seeeduino family
$8.70
Out of stock

PRODUCT DETAILS

New Harness designed for Arduino Mega,also compatible with Arduino? Duemilanove and Seeeduino family.

Note: Battery,Lcd and breadboard were not included in this kit

Harness Kit includes: 
  • 9V Battery Case * 1
  • DC jack to JST 2pin Converter*1
  • JST 2pin to DC jack converter*1
  • Arduino/Seeeduino Chassis * 1
  • Screw/nut/pad * 3
  • Plastic Rivet * 4
  • Rubber Pad * 4

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 52g
Battery Exclude

ECCN/HTS

HSCODE

LEARN AND DOCUMENTS

Documentations

Learn

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ