Heat Sink Kit for Raspberry Pi B+
SKU
114990125
This is an aluminum heatsink kit used for cooling the chips on Raspberry Pi.
- 10+: $0.80
YOU MAY LIKE THIS
PRODUCT DETAILS
This is an aluminum heatsink kit used for cooling the chips on Raspberry Pi.
Specification
Large plate: 14 x 14 x 6mm
Small plate: 8.8 x 8.8 x 5mm
Technical details
Dimensions | 66mm x66mm x66mm |
Weight | G.W 3g |
Battery | Exclude |
ECCN/HTS
HSCODE | 7616999000 |
USHSCODE | 7616995120 |
UPC | 841454107033 |
EUHSCODE | 7616991091 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page