HiFiBerry AMP+
- 10+: $56.91
YOU MAY LIKE THIS
PRODUCT DETAILS
The HiFiBerry Amp+ is a high-quality, highly efficient Class-D power amplifier for the Raspberry Pi (newer models with 40 pin GPIO connector), that is mounted onto the Raspberry Pi to create a stereo audio system. The speakers just have to be connected directly, which makes it an ideal module for multi-room audio installations.
Usage recommendations
small and elegant music playback devices
home automation and multi-room audio systems
solutions that require high-quality sound but unobtrusive appearance
Features
Up to 25W output power
Capable of driving a pair of 4 Ohm speakers
Fully controllable from the Raspberry Pi
44.1kHz and 48kHz sample rates
Digital-analog conversion included, no need for external DACs or sound cards
Fully digital sound path for optimal audio performance
Connects directly to the Raspberry Pi A+, B+ and 2B, no additional cables needed (Zero compatible after soldering the GPIO header)
Only one 12-18V external power supply needed for both AMP+ and the Raspberry Pi, no need for USB power supply anymore
No soldering required, the AMP+ is directly mounted on the Raspberry Pi A+/B+ in less than a minute
Part List
1 x HiFiBerry DAC+ pro audio board
4 x M2.5x12mm spacers to mount on the Raspberry Pi
Connection guide: http://support.hifiberry.com/hc/en-us/articles/205377061-Connecting-power-supply-and-speakers
For any technical support, please contact our user guides and forum: http://support.hifiberry.com/hc/en-us/
Note: Do not connect both power supplies to the Raspberry Pi and the AMP+, as this could damage the devices. Only one 12-18V power supply connected to the AMP+ is necessary, this powers the Raspberry Pi as well. We recommend the following power supply: Meanwell GS60A18-P1J
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 62g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8518900090 |
ROHS | 1 |