Non-invasive AC Current Sensor (60A max)

Non-invasive AC Current Sensor (60A max)

SKU 101990064
6.90
OUT OF STOCK
This item is not available at the moment
Get notified when it's back in stock

Description

Introduction:

What is CT sensors

Current transformers (CTs) are sensors that are used for measuring alternating current. They are particularly useful for measuring whole building electricity consumption (or generation for that matter).

 

The split core type such as the CT in the picture above, is particularly suitable for DIY use it can be clipped straight on to either the live or neutral wire coming into the building without having to do any high voltage electrical work.

 

   Features:

   Applications

  •          Suitable for the current measuring

  •          Monitoring and protection of AC motor

  •          Lighting equipment

  •          Air compressor

Specification:

  •          Input Current: 0~60A AC

  •          Output Mode: 0~1V

  •          Non-linearity: ±3%

  •          Build-in sampling resistance(RL): 31Ω

  •          Resistance Grade: Grade B

  •          Work Temperature: -25°C ~ ﹢70°C

  •          Dielectric Strength(between shell and output): 1000V AC/1min 5mA

  •          Leading Wire in Length: 1m

  •          Open Size: 13mm x 13mm

  •         Fire resistance property: in accordance with UL94-VO

Technical Details

Dimensions78mm x 62mm x 25mm
WeightG.W 72g    
BatteryExclude

ECCN/HTS

ECCN3A611.y.13
HSCODE9030899090

Certification

RoHSCompliant

Reviews

Questions and Answers

SUBMIT

    View History

    Non-invasive AC Current Sensor (60A max)

    SKU 101990064
    $6.90
    OUT OF STOCK
    This item is not available at the moment
    Get notified when it's back in stock
    $6.90/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT