I2C_LCD (With universal Grove cable)

SKU
114990502
Rating:
60% of 100
Rating:
60% of 100
$17.90
In stock
6 Available
-
+
Qty Discount available
  • $17.18 /10pcs+

I2C_LCD is an easy-to-use display module, It can make display easier. Using it can reduce the difficulty of make, so that makers can focus on the core of the work.

We developed the Arduino library for I2C_LCD, user just need a few lines of the code can achieve complex graphics and text display features.

More than that, we also develop the dedicated picture data convert software (bitmap converter),now is available to support PC platform of windows, Linux, Mac OS. Through the bitmap convert software you can put your favorite picture displayed on I2C_LCD, without the need for complex programming.

Features

  • Only 2 Arduino pins are occupied (Use I2C interface).

  • Arduino library supported, use a line of code to complete the display.

  • 168 ASCII characters can be displayed.

  • 128X64 dual color picture can be displayed.

  • Provide dedicated picture data convert software (Bitmap Converter) .

  • Adjustable backlight brightness and contrast.

  • Support modify device address, can support 127 modules work in parallel.

  • Convenient Grove interface.

  • China style unique appearance.

Dimension

Part List

  • 1x I2C_LCD

  • 1x Grove - Universal 4 Pin Buckled 12cm Cable

If you want to use I2C_LCD with traditional Arduino boards ( The boards with female connectors, like Arduino Uno and so on ), please refer to another version of I2C_LCD (With 4 pin female jumper to Grove 4 pin conversion cable).


Documentation


Technical support: joney.s@foxmail.com



Technical details

Dimensions 67mm x50mm x9mm
Weight G.W 20g
Battery Exclude

Part List

I2C_LCD PCBA 1
Grove cable 1

ECCN/HTS

ECCN 3A991.c
HSCODE 8531200000

I2C LCD

I2C_LCD is an easy-to-use display module, It can make display easier. Using it can reduce the difficulty of make, so that makers can focus on the core of the work.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by