seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Intel® Edison Kit for Arduino

      Intel® Edison Kit for Arduino

      SKU 102990162
      $97.95
      DISCONTINUED
      This item is no longer available.

      Description

      This kit includes an Arduino Breakout, which essentially gives your Edison the ability to interface with Arduino shields or any board with the Arduino footprint.

      Dimensions:127mm x 72mm x 12mm

      The Intel Edison module is included.


      Features

      • Uses a 22nm Intel® SoC that includes a dual core, dual threaded Intel® Atom™ CPU at 500MHz and a 32-bit Intel® Quark™ microcontroller at 100 MHz.  It supports 40 GPIOs and includes 1GB LPDDR3, 4 GB EMMC, and dual-band WiFi and BTLE on a module slightly larger than a postage stamp.

      • The Intel Edison module will initially support development with Arduino* and C/C++, followed by Node.JS, Python, RTOS, and Visual Programming support in the near future.

      • It includes a device-to-device and device-to-cloud connectivity framework to enable cross-device communication and a cloud-based, multi-tenant, time-series analytics service.

      • Has an SD card connector, micro USB or standard sized USB host Type-A connector(via mechanical switch), Micro USB device, 6 analog inputs, and 20 ditial input/output pins, 1x UART, 1x I2C, and 1x ICSP 6-pin header (SPI) Power jack with 7V-15V DC input.


      Part List

      • Intel® Edison Module

      • Intel® Edison with Kit for Arduino


      Specification

      Physica
      Form factorBoard with 70-pin connector
      Dimensions127.0 x 72.0 x 12.0 mm
      Operating temperature0 to 40 degC
      ConnectorHirose DF40 Series (1.5mm, 2.0mm, or  3.0mm stack height)

      Memory

      Max Memory size4GB
      Memory typeDDR3, Nand Flash
      Physical add. Ext.32-bit
      # of  DIMMs0
      ECC Memory supported:NO
      External Interfaces
      Total of 40 GPIOs which can be configured as:
      SD Card1 Interface
      UART2 Controllers
      I2C2 Controllers
      SPI1 Controller with 2 chip selects
      I2S1 Controller
      GPIOAdditional 12 (with 4 capable of PWM)
      USB 2.01 OTG Controller
      Clock Output32 KHz, 19.2 MHz
      Major Edison Components
      SoC22nm Intel SoC includes: a dual core, dual threaded Intel Atom CPU at 500MHz, and a 32-bit Intel Quark microcontroller at 100 MHz
      RAM1 GB LPDDR3 POP memory
      Flash Storage4 GB eMMC
      WiFiBroadcom 43340 802.11 a/b/g/n
      Dual-band (2.4 and 5 GHz)
      On board antenna or external antenna SKU configurations
      BluetoothBT 4.0
      Power
      Input3.3V - 4.5V
      Output100ma @3.3V and 100ma @ 1.8V
      PowerStandby (No radios): 13mW
      Standby (BT 4.0): 21.5mW
      Standby (WiFi): 35 mW
      Firmware + Software
      CPU OSYocto Linux v1.6
      Development EnvironmentsArduino IDE
      Eclipse supporting: C, C++, Python
      Intel XDK supporting: Node.JS, HTML5
      MCU OSRTOS
      Development EnvironmentsMCU SDK and IDE


      Documents


      Related Products

      Technical Details

      WeightG.W 152g    
      BatteryExclude

      Part List

      Intel® Edison Module1
      Intel® Edison with Kit for Arduino1

      Reviews

      Questions and Answers

      SUBMIT
      0
      0

      Does this actually include an edison board?

      on Oct 19,2016
      Replyupvote ()
      <p>Yes, Intel Edison for Arduino includes an edison board and Arduino breakout board.</p>
      on Oct 20,2016 10:49 AM
      Replyupvote ()
      Reply

        View History

        Intel® Edison Kit for Arduino

        SKU 102990162
        $97.95
        DISCONTINUED
        This item is no longer available.
        $97.95/1pcs+
        $95.00/10pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer