Intel® Edison for Arduino
  • Intel® Edison for Arduino

Intel® Edison for Arduino

SKU 102990162
  • Dual core:intel® Atom™ CPU at 500MHz and a 32-bit Intel® Quark™ microcontroller at 100 MHz
  • 40 GPIOs
  • 1GB LPDDR3, 4 GB EMMC, and dual-band WiFi and BLE
  • Supporting Arduino,C/C++,Node.JS, Python, RTOS
    $97.95
    23 Available
    Qty:
    This field is required
    ADD TO CART
    $97.95/1pcs+
    $95.00/10pcs+
    Description

    This kit includes an Arduino Breakout, which essentially gives your Edison the ability to interface with Arduino shields or any board with the Arduino footprint.

    Dimensions:127mm x 72mm x 12mm

    The Intel Edison module is included.


    Features

    • Uses a 22nm Intel® SoC that includes a dual core, dual threaded Intel® Atom™ CPU at 500MHz and a 32-bit Intel® Quark™ microcontroller at 100 MHz.  It supports 40 GPIOs and includes 1GB LPDDR3, 4 GB EMMC, and dual-band WiFi and BTLE on a module slightly larger than a postage stamp.

    • The Intel Edison module will initially support development with Arduino* and C/C++, followed by Node.JS, Python, RTOS, and Visual Programming support in the near future.

    • It includes a device-to-device and device-to-cloud connectivity framework to enable cross-device communication and a cloud-based, multi-tenant, time-series analytics service.

    • Has an SD card connector, micro USB or standard sized USB host Type-A connector(via mechanical switch), Micro USB device, 6 analog inputs, and 20 ditial input/output pins, 1x UART, 1x I2C, and 1x ICSP 6-pin header (SPI) Power jack with 7V-15V DC input.


    Part List

    • Intel® Edison Module

    • Intel® Edison with Kit for Arduino


    Specification

    Physica
    Form factorBoard with 70-pin connector
    Dimensions127.0 x 72.0 x 12.0 mm
    Operating temperature0 to 40 degC
    ConnectorHirose DF40 Series (1.5mm, 2.0mm, or  3.0mm stack height)

    Memory

    Max Memory size4GB
    Memory typeDDR3, Nand Flash
    Physical add. Ext.32-bit
    # of  DIMMs0
    ECC Memory supported:NO
    External Interfaces
    Total of 40 GPIOs which can be configured as:
    SD Card1 Interface
    UART2 Controllers
    I2C2 Controllers
    SPI1 Controller with 2 chip selects
    I2S1 Controller
    GPIOAdditional 12 (with 4 capable of PWM)
    USB 2.01 OTG Controller
    Clock Output32 KHz, 19.2 MHz
    Major Edison Components
    SoC22nm Intel SoC includes: a dual core, dual threaded Intel Atom CPU at 500MHz, and a 32-bit Intel Quark microcontroller at 100 MHz
    RAM1 GB LPDDR3 POP memory
    Flash Storage4 GB eMMC
    WiFiBroadcom 43340 802.11 a/b/g/n
    Dual-band (2.4 and 5 GHz)
    On board antenna or external antenna SKU configurations
    BluetoothBT 4.0
    Power
    Input3.3V - 4.5V
    Output100ma @3.3V and 100ma @ 1.8V
    PowerStandby (No radios): 13mW
    Standby (BT 4.0): 21.5mW
    Standby (WiFi): 35 mW
    Firmware + Software
    CPU OSYocto Linux v1.6
    Development EnvironmentsArduino IDE
    Eclipse supporting: C, C++, Python
    Intel XDK supporting: Node.JS, HTML5
    MCU OSRTOS
    Development EnvironmentsMCU SDK and IDE


    Documents


    Related Products

    See More
    $50 Featured List
    $100 Featured List
    $200 Featured List
    Don’t miss out!
    Questions and Answers
    SUBMIT
    0
    0

    Does this actually include an edison board?

    on Oct 19,2016
    Replyupvote ()

    Yes, Intel Edison for Arduino includes an edison board and Arduino breakout board.

    on Oct 20,2016 10:49 AM
    Replyupvote ()
    Reply
    See More
    Recommended Products
    View History
    Recommendations
    Notify me when it's back in stock
    SUBMIT

    Free shipping on your first order over $50 or more. Discounted items included!

    Invalid email address.
    * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer