Intel® Edison

SKU 102990283
The Intel® Edison development platform is bringing down barriers in the world of wearables and IoT technology
Free Express Shipping on Orders over $200!
$49.95
24 Available
Qty:
This field is required
ADD TO CART
Description

The Intel® Edison development platform is bringing down barriers in the world of wearables and IoT technology. Dimensions: 32.5 x 25.0 x 3.9 mm


FEATURES

  • Uses a 22nm Intel® SoC that includes a dual core, dual threaded Intel® Atom™ CPU at 500MHz and a 32-bit Intel® Quark™ microcontroller at 100 MHz.  It supports 40 GPIOs and includes 1GB LPDDR3, 4 GB EMMC, and dual-band WiFi and BTLE on a module slightly larger than a postage stamp.

  • The Intel Edison module will initially support development with Arduino* and C/C++, followed by Node.JS, Python, RTOS, and Visual Programming support in the near future.

  • It includes a device-to-device and device-to-cloud connectivity framework to enable cross-device communication and a cloud-based, multi-tenant, time-series analytics service.


SPECIFICATION

Physica
Form factor Board with 70-pin connector
Dimensions 32.5 x 25.0 x 3.9 mm
Operating temperature 0 to 40 degC
Connector Hirose DF40 Series
(1.5mm, 2.0mm, or 3.0mm stack height)
Memory
Max Memory size 4GB
Memory type DDR3, Nand Flash
Physical add. Ext. 32-bit
# of DIMMs 0
ECC Memory supported:  NO
External Interfaces
SD Card 1 Interface
UART 2 Controllers
I2C 2 Controllers
SPI 1 Controller with 2 chip selects
I2S 1 Controller
GPIO Additional 12 (with 4 capable of PWM)
USB 2.0 1 OTG Controller
Clock Output 32 KHz, 19.2 MHz
Major Edison Components
SoC 22nm Intel SoC includes: a dual core, dual threaded Intel Atom CPU at 500MHz, and a 32-bit Intel Quark microcontroller at 100 MHz
RAM 1 GB LPDDR3 POP memory
Flash Storage 4 GB eMMC
WiFi Broadcom 43340 802.11 a/b/g/n
Dual-band (2.4 and 5 GHz)
On board antenna or external antenna SKU configurations
Bluetooth BT 4.0
Power
Input 3.3V – 4.5V
Output 100ma @3.3V and 100ma @ 1.8V
Power Standby (No radios): 13mW
Standby (BT 4.0): 21.5mW
Standby (WiFi): 35 mW
Firmware + Software
CPU OS Yocto Linux v1.6
Development Environments Arduino IDE
Eclipse supporting: C, C++ & Python
Intel XDK supporting: Node.JS & HTML5
MCU OS RTOS
Development Environments MCU SDK and IDE


DOCUMENTS

Intel Edison Product Page

Intel Edison Product Brief

Getting Start

Software Download

Forum

Support

 

Related Products: 

Intel® Edison Breakout Kit

Intel®  Edison Kit for Arduino

Intel®  Gelileo

Intel®  Gelieo Gen 2

USB Console Adapter for Intel Galileo

Grove starter kit plus - Intel IoT Edition for Intel Galileo Gen

Grove starter kit plus - Intel IoT Edition for Intel Galileo Gen 1

Galileo Case

See More
Questions and Answers
188
Does the "Ink"Color Bag have silver tone hardware? (Chain)? It is hard to tell in photo
on Aug 5, 2014
Reply upvote (30)
I bought the black one and the chain is gold color. Not sure of the ink bag.
on Aug 5, 2014
Reply upvote (30)
You need a WiFi Internet connection, and a smartphone or tablet for the Echo App. That's it. It is easy to set up, but it may take you a while to figure out all of the little things that the Echo App can do.
on Aug 5, 2014
Reply upvote (30)
BEWARE this is NOT STEREO and it is NOT MONO. This is only one channel. You will not hear part's of songs (recorded in stereo) that are only played through the left channel. Kinda ridiculous. Still it is a decent sounding speaker.
on Aug 5, 2014
Reply upvote (30)
REPLY
See More
Reviews
★★★★★ Great bag
Purchased this for my 23 year old daughter in the butterscotch color. Great versatile color. She loves the size -- perfect for day or going out at night. Chain can be double to shorten for nighttime and left long to wear as a crossbody during the day.
September 2, 2013 by
Was this review helpful ?
55
Seeed Customer Service:
Thank you for contacting customer service. Our records indicate that your request has already been resolved by one of our customer service representatives. We apologize for any inconvenience. If you have any further questions, please feel free to contact us.
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT