IoT Arduino Temperature and Humidity Probe Shield & Probes

IoT Arduino Temperature and Humidity Probe Shield & Probes

SKU 114990155
28.00
DISCONTINUED
This item is no longer available.

Description

Temperature and Humidity (T&H) remain top on the list for DIY Maker projects' sensing needs, many T&H sensorsare constructed from thermistor / low priced capacitive humidity sensor are not accurate for serious projects.

This Temperature and Humidity Probe Shield offers a nice design T&H probe and shield made from IC sensor, the measurement range would satisfy different needs of DIY and product design requirements.

The Penguin shape PCB attributed to Emperor penguin which breeds in the coldest environment and we believe the ultimate goal for IoT is about environment and species protection.

This product has been funded on kickstarter.     

Common Applications when using this product:

  • Mini weather station
  • Thermostat / Climate Control
  • Intelligent Humidifier / De-Humidifier Control
  • Storage Cupboard Temp / Humidity Control
  • Horticulture / Greenhouse Temp / Humidity Control

Features:

  • Nice design Temperature and Humidity Probes for different project needs
  • Arduino shield for up to maximum 4 T&H probes (Additional probes optional)
  • Board Dimension 54 X 70mm
  • 0.96 inch OLED Display Module (128 X 64)
  • 3 User defined Keys
  • IC form T&H sensor – with plastic probe case :
  • Sensor IC :
  • Temperature Range (-40 to +125 C) *
  • Humidity Range : 0 to 100 % RH
  • Temperature accuracy +/- 0.3 C typ. (@ 25 C)
  • Humidity accuracy +/- 2% RH typ. (@ 25 C) 

Specification:

  • Package Includes
  • T&H Probe Shield for Arduino X 1
  • 0.96 inch OLED Display module X 1
  • Temperature and Humidity Probe with IC sensor X 1

Documents:

  “Read MeQuick Start Note

  Hardware Schematic of Arduino Shield

  Reference Arduino code library

*Temperature range for IC sensor – not probe temperature range

 

 

 

 

Technical Details

Dimensions110mm x 80mm x 30mm
WeightG.W 66g    
BatteryExclude

ECCN/HTS

ECCNNot Available
HSCODE9025900090

Reviews

Questions and Answers

SUBMIT
0
Any known issues working with this shield and a LinkitOne?
on Aug 09,2017
Reply upvote ()
0
Hi! How can I order additional Probes for this shield?
on Oct 19,2016
Reply upvote ()
Hi Karoly,Sorry for the late reply - it was a combination of holidays and other things.We are putting up the Probes as an individual product with SEEED.This may take some days - if you need this urgently - please voice out.R
on Oct 20,2016 10:50 AM
Reply upvote ()
The probe are selling on SEEED - please check out, have choices of colors also.http://www.seeedstudio.com/dep...
on Oct 20,2016 10:50 AM
Reply upvote ()
Reply

    View History

    IoT Arduino Temperature and Humidity Probe Shield & Probes

    SKU 114990155
    $28.00
    DISCONTINUED
    This item is no longer available.
    $28.00/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT