
JST 2 Pin power connector
SKU
321050009
10 cm 2pin JST connector with 2
^ BACK TO TOP
PRODUCT DETAILS
10 cm 2pin JST connector with 2.0mm pitch. 2.54mm pitch will not be sold any more
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 2g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544422900 |
USHSCODE | 8544110050 |
UPC | 841454114826 |
ROHS | 1 |
LEARN AND DOCUMENTS
Documentations
Learn
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewThis user did not leave any comments.
-
-
-
-