NVIDIA® Jetson™ TX2 NX Module / 900-13636-0010-000
SKU
102110547
NVIDIA® Jetson™ TX2 NX delivers the next step in AI performance for entry-level embedded and edge products. It provides up to 2.5X the performance of Jetson Nano, and shares form-factor and pin compatibility with Jetson Nano and Jetson Xavier™ NX.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Compact size SoM powerful enough for advanced AI applications with low power consumption
- Up to 2.5X the performance of Jetson Nano
- Shares form-factor and pin compatibility with Jetson Nano and Jetson Xavier™ NX
- Supports the entire NVIDIA Software Stack for application development and optimization
- Enables development of AI applications using NVIDIA JetPack™ SDK
- Easy to build, deploy, and manage AI at the edge
- Flexible and scalable platform to get to market with reduced development costs
- Continuous updates over the lifetime of the product
Description
NVIDIA® Jetson™ TX2 NX delivers the next step in AI performance for entry-level embedded and edge products. It provides up to 2.5X the performance of Jetson Nano, and shares form-factor and pin compatibility with Jetson Nano and Jetson Xavier™ NX.
Customization
Seeed Agile ODM Service empowers device makers and integrators with our customizable services tailored to their specific hardware needs, including form factors, image flashing, and logo change.
Comparison Between The NVIDIA Jetson AI Modules
Jetson Nano | Jetson TX2 NX | Jetson TX2 Series | Jetson Xavier NX | Jetson AGX Xavier Series | |
---|---|---|---|---|---|
AI Performance | 0.5 TFLOPS (FP16) | 1.33 TFLOPs | 1.3 TFLOPS (FP16) | 6 TFLOPS (FP16) 21 TOPS (INT8) |
5.5-11 TFLOPS (FP16) 20-32 TOPS (INT8) |
GPU | 128-core NVIDIA Maxwell™ GPU | NVIDIA Pascal™ Architecture GPU with 256 CUDA cores | 256-core NVIDIA Pascal™ GPU architecture with 256 NVIDIA CUDA cores | NVIDIA Volta architecture with 384 NVIDIA CUDA® cores and 48 Tensor cores | 512-Core Volta GPU with Tensor Cores |
CPU | Quad-core ARM A57 @ 1.43 GHz | Dual-Core NVIDIA Denver 2 64-Bit CPU Quad-Core ARM® Cortex®-A57 MPCore processor |
Dual-Core NVIDIA Denver 2 64-Bit CPU Quad-Core ARM® Cortex®-A57 MPCore |
6-core NVIDIA Carmel ARM®v8.2 64-bit CPU 6 MB L2 + 4 MB L3 | 8-Core ARM v8.2 64-Bit CPU, 8 MB L2 + 4 MB L3 |
Memory | 4 GB 64-bit LPDDR4 25.6 GB/s | 4GB 128-bit LPDDR4, 1600 MHz - 51.2 GB/s | 8GB 128-bit LPDDR4 1866 MHz - 59.7 GB/s |
8 GB 128-bit LPDDR4x @ 51.2GB/s | 32 GB 256-Bit LPDDR4x | 137 GB/s |
Power Consumption | 5-10W | 7.5W / 15W | 7.5-15W | 10-15W | 10-30W |
Dimensions | 45 x 70mm | 45 x 70mm | 50 x 87mm | 45 x 70mm | 100 x 87mm |
Price | $149 | $199 | Starting at $299 | $499 | Starting at $679 |
Specifications
Specification | Details |
---|---|
AI Performance | 1.33 TFLOPs |
GPU | NVIDIA Pascal™ Architecture GPU with 256 CUDA cores |
CPU | Dual-Core NVIDIA Denver 2 64-Bit CPU Quad-Core ARM® Cortex®-A57 MPCore processor |
Memory | 4GB 128-bit LPDDR4, 1600 MHz - 51.2 GB/s |
Storage | 16GB eMMC 5.1 Flash Storage |
Power | 7.5W / 15W |
PCIe | 1x1 + 1x2 (PCIe Gen2) |
CSI Camera | Up to 5 cameras (12 via virtual channels) 12 lanes MIPI CSI-2 D-PHY 1.1 (up to 30 Gbps) |
Video Encode | 1x 4Kp60 3x 4Kp30 4x 1080p60 8x 1080p30 (H.265) 1x 4Kp60 3x 4Kp30 7x 1080p60 14x 1080p30 (H.264) |
Video Decode | 2x 4Kp60 4x 4Kp30 7x 1080p60 14x 1080p30 (H.265 & H.264) |
Display | 2 multi-mode DP 1.2/eDP 1.4/HDMI 2.0 1 x2 DSI (1.5Gbps/lane) |
Networking | 10/100/1000 BASE-T Ethernet |
Mechanical | 69.6 mm x 45 mm 260-pin SO-DIMM connector |
Part List
1 x NVIDIA® Jetson™ TX2 NX Module
Seeed does more with Seeed Fusion:
If you need PCB assembly, the Seeed Fusion turnkey PCB Assembly service has you covered
Limited Time Offer:
> $500 Off DFA (Design for Assembly) Review for PCBA orders over $500
> $0 operation fees for orders over 100 pieces.
ECCN/HTS
HSCODE | 8471504090 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
KC | 1 |
RCM | 1 |
RoHS | 1 |
TELEC | 1 |
UK DoC | 1 |
UKCA | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewWorks as expected.
FAQ
Show
per page