seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Joint Bearing SA5T&K

      Joint Bearing SA5T&K

      SKU 323030021
      $0.75$1.50
      50+ Available

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      111.png


      Spherical plain bearings can withstand a greater load. Can bear radial load, axial load or radial, axial joint load simultaneously. Since the outer spherical surface of the inner ring inlaid with composite materials, so that the bearing can be generated in the work of self-lubricating. Generally used for slower swing movement, but also for tilting movement within a certain range of angles, when supporting shaft and shaft housing bore a greater degree when the heart can still work properly.

      Specification:

      Part List:
      • 1 x Joint Bearing SA5T/K

      Technical Details

      Dimensions50mm x 70mm x 8mm
      WeightG.W 14g    
      BatteryExclude

      Part List

      Joint Bearing SA5T&K1

      Reviews

      Questions and Answers

      SUBMIT

        View History

        Joint Bearing SA5T&K

        SKU 323030021
        $0.75$1.50
        50+ Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer