the AI Hardware Partner
Toggle Nav
Loading...

LCD 20*4 Characters - White back light

SKU
104990002
Rating:
100 % of 100

A bigger LCD than 16x2 LCD, this LCD is a 20 character by 4 line display with white text on blue background

$5.90
Out of stock

PRODUCT DETAILS

A bigger LCD than 16x2 LCD, this LCD is a 20 character by 4 line display with white text on blue background. With the same 16-pin interface as HD44780 driver, it is also fully compatible with Arduino LiquidCrystal library. 

 

Specifications

  • Compatible with Arduino LiquidCrystal Library

  • LCD Display Mode: STN, Positive, Transflective

  • Viewing Angle: 6:00

  • Driving Method : 1/16 duty, 1/5 bias

  • Back Light : Blue LED Backlight

  • Text Color: White

  • Outline Dimension: 98 x 60 x 14 MAX

  • Character Res: 20 x 4

  • Driver Voltage: 5 VDC

 

Documents

 

Technical details

Dimensions 110mm x80mm x11mm
Weight G.W 64g
Battery Exclude

ECCN/HTS

HSCODE 8531200000
USHSCODE 8531200020
UPC 841454106432
EUHSCODE 8531202090
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By

FAQ

1 Item

Show per page