Loading...

Large Size Components Storage Box - 2 PCs per lot - Pink

SKU
110990076
You can use this box to store all the small parts, like the IC chips, capacitors, resistors, small screws, nuts, washers and lock washers etc
$2.50
Out of stock
  • 10+: $2.25
  • 20+: $2.13
  • More
  • 50+: $2.00
  • Less

PRODUCT DETAILS

You can use this box to store all the small parts, like the IC chips, capacitors, resistors, small screws, nuts, washers and lock washers etc. The special designed ambient profiles ensure a secured connection with other boxes of the same or different sizes. This feature enables you to make your own box in any configuration you want.
Features
  • Dimension: 63x 75 x 22mm
  • Inside dimension: 60 x 72 x 18mm

Technical details

Dimensions 150mm x60mm x21mm
Weight G.W 52g
Battery Exclude

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ