Laser+LED 2 in 1 module

Laser+LED 2 in 1 module

SKU 114990184
1.50
DISCONTINUED
This item is no longer available.

Description

This is a LED&Laser module. You can DIY it with your imagination. Do some cool things.

Specification:

 

Size

5.9x11 mm

Life

>3000hours

Laser wavelength

650nm

Power

2~5MW

Voltage

4.5V

Current

<30mA

 

For any technical support or suggestion, please kindly go to our forum.

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 3g    
BatteryExclude

ECCN/HTS

ECCNNot Available
HSCODE8531909000

Reviews

Questions and Answers

SUBMIT

    View History

    Laser+LED 2 in 1 module

    SKU 114990184
    $1.50
    DISCONTINUED
    This item is no longer available.
    $1.50/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT