the AI Hardware Partner
Toggle Nav
Loading...

Leaf Maple (Cortex M3)

The Maple board consists of the essentials: a fast processor with lots of peripherals
$44.99
Out of stock

PRODUCT DETAILS

The Maple board consists of the essentials: a fast processor with lots of peripherals. At the center of Maple is a 72MHz ARM Cortex M3 chip, providing the increased computational power desired by more advanced users. In the past, ARM processors were notoriously unfriendly in non-professional environments due to proprietary tool chains and unfamiliar instruction sets. Because of this, they were conspicuously absent from classrooms and hobbyists’ workbenches. Leaf aims to change this by providing an ARM tool-chain built from open source components and a programming environment that is intuitively easy to use. For those of us who love and are familiar with Arduino, Maple is offered in an Arduino-compatible format, complete with Arduino pin layouts and programming environment. In the future, a Cortex native version is available in order to take full advantage of this fantastic micro-controller.


 

Board Overview

The Leaf Maple is a microcontroller board based on the STM32F103RB microprocessor. The Maple runs at a maximum of 72 MHz, has 39 digital input/output pins, 16 analog inputs, native full speed USB, 3 USARTs (hardware serial ports), integrated SPI/I2C support, a power jack, and a reset button. Maple is programmable over USB via our provided DFU bootloader, no extra hardware required! Users can also program the onboard program flash via external JTAG interface. Maple offers security support for read/write protected addresses, as well as User and Handler processor modes. It has a real-time sysTick, useful for a real time OS or any timing sensitive applications. 6 advanced interrupt timers will help you here as well. Maple can be powered via USB, a wall adapter, or it can run off of a rechargeable lipo battery (see below for more info). The Maple is compatible with shields designed for the Arduino Duemilanove or Diecimila.

Technical Specs

  • Microcontroller: STM32 F103RB
  • Clock speed: 72 MHz
  • Operating voltage: 3.3V
  • Input voltage (recommended): 3.0V-12V
  • Digital I/O pins: 39
  • Analog Input pins: 16
  • Flash memory: 128 KB
  • SRAM: 20KB
  • 64 Channel nested vector interrupt handler (including external interrupt on GPIO’s)
  • Integrated SPI/I2C and 7 Channels of Direct Memory Access (DMA)
  • Supplies up to 800mA @ 3.3v
  • Support for low power and sleep modes (<500uA)
  • Dimensions: 2.05″x2.1″

Maple is a great way to get started with an advanced 32 bit-processor that, until now, has principally lived in the commercial domain. Take your projects to the next level with Maple’s fast clock, sophisticated interrupt architecture, and loads of built-in peripherals.

Programming


Maple can be programmed using an Arduino-style, sketch-based programming environment, which is open-source and can be downloaded online at our website. The Cortex-M3 on Maple comes pre-programmed with a boot-loader – allowing users to upload new code onto it using the USB interface (supported directly by the Cortex-M3), without the need for an external hardware programmer. You can also program the microcontroller directly with an external JTAG interface.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 17g
Battery Exclude

ECCN/HTS

HSCODE

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ