Loading...

A206 Carrier Board for Jetson Nano/Xavier NX/TX2 NX with compact function design and same size of NVIDIA® Jetson Xavier™ NX carrier board

The A206 carrier board has nearly the same design and function with NVIDIA® Jetson Xavier™ NX carrier board but could work well with Jetson Nano module or Jetson TX2 NX module, too. It provides several connectors with industry standard pinouts to support additional functionality beyond what is integrated on the main platform board.

-
+

PRODUCT DETAILS

Note

  • The carrier board is specially designed for working with Jetson Nano/Xavier NX/TX2 NX module and we will not include these modules inside.

  • When using Jetson Nano, the wifi module cannot work with SSD together.

  • The 3V RTC battery will not include.

Features

  • USB 2.0: Micro B Connector
  • USB 3.1: Type A Stacked Connectors

  • RTC back-up coin-cell retainer

  • M.2 Key E Socket & M.2 Key M Socket

  • HDMI / DP: HDMI Type A and DisplayPort Stacked Connector

  • Gigabit Ethernet: RJ45 Connector

Description

A206 is a high-performance, interface rich NVIDIA Jetson Nano / Xavier NX/ TX2 NX compatible carrier board, providing HDMI 2.0, Gigabit Ethernet, USB3.0, M.2 key E wifi / BT, M.2 key M, CSI camera, RS232, CAN, PIO, I2C, I2S fans and other rich peripheral interfaces. It has the same functional design and size with the carrier board of NVIDIA® Jetson Xavier™ NX DEVELOPER KIT.  

Basically, it can works with an NVIDIA Jetson  module mentioned above to achieve graphic AI applications. To be more specific, with the NVIDIA Jetson Nan/Xavier NX/TX2 NX module assembled, it could support NVIDIA JetPack, which includes a board support package (BSP), Linux OS, NVIDIA CUDA®, cuDNN, and TensorRT™ software libraries for deep learning, computer vision, GPU computing, multimedia processing, and much more. With its multiple camera connectors, it is suitable for complicate AI graphical application such as Automated Optical Inspection, In Video Action, Robot control, Drone, etc. Overall, A206 is ideal for software development within the Linux environment. Standard connectors are used to access Jetson Xavier NX features and interfaces, enabling a highly flexible and extensible development platform.

Application

  • Industrial Automation
  • Robotics
  • Healthcare
  • Computer Vision
  • Education

Specifications

Connector

Description

HDMI Port

2*HDMI Right Angle Vertical Connector

USB 3.0 Type A

4*USB 3.0 Type A Connector

NVIDIA Gigabit Ethernet

1*RJ45 Gigabit Ethernet Connector (10/100/1000)

DC Power

1*DC Input Power TE Connector

FAN Connect

1*Picoblade Header

M.2 KEY E

1*M.2 Key E Connectivity Slot (75-pin)

CSI Camera Connect

2*CSI Camera (15 pos, 1mm pitch)

Multifunctional port

2.0 Pitch 40 PIN

3V Lithium Battery

1*3V backup battery

M.2 KEY M

1*M.2 Key M Slot (75-pin)

NVIDIA Jetson Nano/NX/TX2 NX connector

1*Jetson SODIMM connector, 260-pin

CAN

1*CAN Bus Header (1x4, 2.54mm pitch, RA)

Button Header

1*Button Header (1x12, 2.54mm pitch, RA)

USB Micro Type B

1*USB Micro B, RA Female

RTC

1*RTC Back-up Coin Cell Socket (CR1225)

Comparison Chart 

Feature

A203 carrier board

A205 carrier board

A206 carrier board

Module Compatibility

 NVIDIA® Jetson™ Nano/NX/TX2 NX

 NVIDIA® Jetson™ Nano/NX/TX2 NX

 NVIDIA® Jetson™ Nano/NX/TX2 NX

PCB Size / Overall Size

87mm*52mm

170mm*100mm

100mm*80mm

Display  

1*HDMI

2*HDMI

2*HDMI

CSI Camera

1*CSI

6*CSI

2*CSI

Ethernet

1x Gigabit Ethernet (10/100/1000M)

2x Gigabit Ethernet (10/100/1000M)

1x Gigabit Ethernet (10/100/1000M)

USB


2* USB 3.0 Type A (Integrated USB 2.0);
1* USB Micro B(Not support power input)

4* USB 3.0 Type A (Integrated USB 2.0);
1* USB 2.0 Type C(Support OTG)

4* USB 3.0 Type A (Integrated USB 2.0);
1* USB Micro B(Not support power input)

SATA

\

5 SATA

\

M.2 Key M

1*M.2 Key M

\

1*M.2 Key M

M.2 Key E

1*M.2 Key E

1*M.2 Key E

1*M.2 Key E

TF_Card

1* TF_Card

1* TF_Card

\

USB WIFI Mode

\

1* Standard USB WIFI Mode(4 pin interface)

\

Audio

\

1* Audio Jack;
2* Microphone interface;
2* Speaker interface

\

SPI Bus

1* SPI Bus(+3.3V Level)

1* SPI Bus(+3.3V Level)

1* SPI Bus(+3.3V Level)

FAN

1* FAN(5V PWM)

2* Fan(12V/5V);
1* FAN(5V PWM)

1* FAN(5V PWM)

CAN

1* CAN

1* CAN

1* CAN

Multifunctional port

1* 40-Pin

1* 40-Pin

1* 40-Pin

RTC

Battery included

Battery not included

Battery not included

Power Requirements

DC 15V/3A

DC 19V/4.74A (90W MAX)

DC 15V/3A

Operating Temperature

-25° to +80°

-25° to +80°

-25° to +80°

Hardware Overview

Part List

1 x A206 Carrier Board

1 x Power Adapter 15V/3A

ECCN/HTS

HSCODE 8543909000
UPC

LEARN AND DOCUMENTS

Documentations

attention icon

Note

A206 Top View.dwg

A206 Bottom View.dwg

Learn

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ