the AI Hardware Partner
Toggle Nav
Loading...

LiPro Balance Charger - IMAX B6

LiPro Balance Charger iMAX B6 is a rapid charger with a high performance microprocessor and specialized operating software
$23.00
Out of stock

PRODUCT DETAILS

LiPro Balance Charger iMAX B6 is a rapid charger with a high performance microprocessor and specialized operating software. It can be used to charge and discharge different cell sizes and battery types. Besides, it will also handle multiple cell batteries and balance the charge sent to each cell. Ideal for recharging different battery types, including NiCd/NiMH, Li-ion, LiPo, LiFe and Pb.
Features
  • Internal independent lithium battery balancer
  • Balance the discharge of each individual cell
  • Adaptable to various types of lithium battery
  • “Fast” and “Storage” modes of lithium battery
  • Auto-charge current limit
  • Maximum safety
  • Capacity limit
  • Temperature limit
  • Processing time limit
  • Input power monitor
  • Data store/load
  • Cyclic charging/discharging
Specifications
  • Operating voltage range:DC11.0~18.9 Volt;
  • AC to DC adaptor(DC11.0~18.0V/5S)
  • Circuit power: Max.50W for charging,
  • Max. 5W for discharging
  • Charge current range: 0.1~5.0A
  • Discharge current range: 0.1~1.0A
  • Current drain for balancing Li-po: 300mAh/cell
  • NiCd/NiMH battery cell count: 1~15cell
  • Li-ion/Polymer cell count: 1~6 series
  • Pb battery voltage: 2V~20V
  • Weight: 277g(Net Weight)
  • Dimensions: 133x87x33mm
Pack List
  • iMAX-B6 Lipro Balance Charger
  • Charging Cables
  • User Manual

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 395g
Battery Exclude

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ