//statics3.seeedstudio.com/seeed/img/2016-08/WDIGKyGqrwt2IZ0EgWg78AyP.jpg
//statics3.seeedstudio.com/seeed/img/2016-08/oXCY10s1jBCi5cXNVPsB5ITi.jpg
//statics3.seeedstudio.com/seeed/img/2016-08/O1jZ5wPg4aL2WHklEpfX74JY.jpg
//statics3.seeedstudio.com/seeed/img/2016-08/JxDIRwrQHbX07ROxjg94QcBN.jpg
//statics3.seeedstudio.com/seeed/img/2016-08/f4ZCUrmRjEpuwkLJmZ08OyX4.jpg

LinkIt Assist 2502

SKU 102990179
  • Co-design by Seeed and MTK
  • Perfect for Wearable/IoT project
  • Comes with Seeed Xadow interface
  • Low power consumption
  • MediaTek Labs site surpport
Free Express Shipping on Orders over $120!
This product contains battery, might applys to shipping constriction.
$69.00$119.00
4 Available
Qty:
This field is required
ADD TO CART
Description

LinkIt Assist 2502, a co-design product by Seeed Studio and MediaTek, is development board for prototyping Wearables and Internet of Things (IoT) devices that can connect to other smart devices or directly to cloud applications and services.

The development board includes a MT2502A IoT SiP Core module from AcSiP - AI2502S05, a MT5931 802.11b/g/n WLAN SiP Module - CW01S, a MT3332 GNSS Host-Based Solution SiP Module - CW03S, and an exchangeable 240X240 16-bit color capacitive touch LCM board.

The board offers high performance and low power consumption to devices with sophisticated communication or location acquisition requirements. With LinkIt Assist 2502, it's easier and cheaper for device developers to produce desirable, functional wearable products prototype.

In addition to pin breakouts, the board also comes with Seeed Xadow interface for connecting to various peripherals.

LinkIt Assist 2502 is fully supported on the MediaTek Labs site: check out the LinkIt section to download the SDK. Register with MediaTek Labs to participate in the forums, publish your products in the catalog, or take advantage of the Partner connect program.

And don't forget to submit your LinkIt Assist 2502 prototypes to our recipe section.


FEATURES

  • • Includes MT2502A, MT5931,and MT3332 modules
  • • Integrated voice-band, audio-band and base-band analog front-end
  • • Integrated full-featured power management unit
  • • Support IEEE 802.11b/g/n and Bluetooth co-existence
  • • Support GPS, GLONASS, and BeiDou
  • • Include a 240X240 capacitive touch LCM board
  • • Low power for battery supply


SPECIFICATION

  • • Power supply: 5V USB power and 3.7V Li-on battery. Battery is required to boot
  • • IO Voltage: 2.0~3.6V (2.8V Digital Power Source); 1.6~2.0V (1.8V Digital Power Source)
  • • 3 on-board buttons
  • • 3.5mm audio jack
  • • On-board vibration motor
  • • On-board GSM chip antenna, Wi-Fi/BT chip antenna, GPS chip antenna
  • • On-board charging via standard Micro USB
  • • One Micro-SIM card Interface
  • • On-board microphone
  • • One standard Xadow interface
  • • SPI/I2C/UART/GPIO breakout interface
  • • Dimension: 53x53x16 mm (include LCM board)


PART LIST

  • • LinkIt Assist 2502 Board x1
  • • 240*240 Touch LCM Board x1
  • • Lithium-ion Battery 3.7V-240mAh x1
  • • Manual x1


DOCUMENTS

MediaTek LinkIt Assist 2502 Developers Guide v1

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials.

For technical support, please post your questions to our forum. For SDK support, please visit MediaTek Labs forum.


RELATED PRODUCTS

LinkIt ONELinkIt Smart 7688LinkIt Smart 7688 DuoGrove Starter Kit for LinkIt ONE


See More
Questions and Answers
188
Does the "Ink"Color Bag have silver tone hardware? (Chain)? It is hard to tell in photo
on Aug 5, 2014
Reply upvote (30)
I bought the black one and the chain is gold color. Not sure of the ink bag.
on Aug 5, 2014
Reply upvote (30)
You need a WiFi Internet connection, and a smartphone or tablet for the Echo App. That's it. It is easy to set up, but it may take you a while to figure out all of the little things that the Echo App can do.
on Aug 5, 2014
Reply upvote (30)
BEWARE this is NOT STEREO and it is NOT MONO. This is only one channel. You will not hear part's of songs (recorded in stereo) that are only played through the left channel. Kinda ridiculous. Still it is a decent sounding speaker.
on Aug 5, 2014
Reply upvote (30)
REPLY
See More
Reviews
★★★★★ Great bag
Purchased this for my 23 year old daughter in the butterscotch color. Great versatile color. She loves the size -- perfect for day or going out at night. Chain can be double to shorten for nighttime and left long to wear as a crossbody during the day.
September 2, 2013 by
Was this review helpful ?
55
Seeed Customer Service:
Thank you for contacting customer service. Our records indicate that your request has already been resolved by one of our customer service representatives. We apologize for any inconvenience. If you have any further questions, please feel free to contact us.
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT