LoNet 800L - Mini GSM&GPRS Breakout

LoNet 800L - Mini GSM&GPRS Breakout

SKU 113990111
24.95
DISCONTINUED
This item is no longer available.

Description

LoNet 800L is a mini GSM module that offers 2G GSM and GPRS data. It features small size and low power consumption. Twice size as a coin and the working current low to 1mA when in sleep mode. It uses a serial port communication, supports 3GPP TS 27.007, 27.005 and SIMCOM enhanced AT Commands. Also, it supports A-GPS technique that help get indoor position by the mobile network.
 
Works compatible with Arduino Uno, Arduino Mini, Raspberry Pi.  A mini GSM antenna is came with, but an external power supply is required.
 
 
Features:
  • Quad-band 850/900/1800/1900MHz
  • GPRS multi-slot class12 connectivity: max. 85.6kbps (down-load/up-load)
  • GPRS mobile station class B
  • 3GPP TS 27.007, 27.005 and SIMCOM enhanced AT Commands
  • Real Time Clock
  • Power voltage 3.4V ~ 4.4V DC
  • A-GPS (Assisted Global Positioning System)
  • Supports 2.8V to 5.0V logic level
  • Low power consumption, 1mA in sleep mode
  • Compact size 23mm x 35mm x 5.6mm
  • Standard SIM Card
 
Part List:
  • 1 x LoNet 800L - Mini GSM/GPRS Breakout
  • 1 x mini GSM antenna
 
Please visit our blog page for more information.
For any technical support and suggestions,please go to our forum.

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 10g    
BatteryExclude

ECCN/HTS

ECCNNot Available

Reviews

Questions and Answers

SUBMIT

View History

LoNet 800L - Mini GSM&GPRS Breakout

SKU 113990111
$24.95
DISCONTINUED
This item is no longer available.
$24.95/ 1pcs+
  • Description
  • Technical Details
  • Reviews
  • Questions and Answers
Notify me when it's back in stock
SUBMIT