LoNet 808 - Mini GSM&GPRS + GPS Breakout
  • LoNet 808 - Mini GSM&GPRS + GPS Breakout
  • LoNet 808 - Mini GSM&GPRS + GPS Breakout
  • LoNet 808 - Mini GSM&GPRS + GPS Breakout
  • LoNet 808 - Mini GSM&GPRS + GPS Breakout

LoNet 808 - Mini GSM&GPRS + GPS Breakout

SKU 113990107
  • Quad-band 850/900/1800/1900MHz
  • GPRS multi-slot class12 connectivity: max. 85.6kbps(down-load/up-load)
  • Integrated GPS/CNSS with A-GPS support
  • Built-in charging circuit for Lipo batteries
  • Low power consumption
    $39.95
    22 Available
    Qty:
    This field is required
    ADD TO CART
    $39.95/1pcs+
    $37.95/10pcs+
    Description

    This board based on the latest SIMCOM SIM808 GSM/GPS module, it offers cellular GSM and GPRS data along with GPS technology for satellite navigation.

    The board features ultra-low power consumption in sleep mode, giving the project incredibly long standby times. Furthermore there's an onboard battery charging circuit that can be used with LiPo batteries.

    The GPS receiver is incredibly sensitive with 22 tracking and 66 acquisition channels, and also supports assisted-GPS (A-GPS) for indoor localisation.

    The board is controlled by AT command via UART and supports 3.3V and 5V logical level. It comes with a mini GPS and GSM antenna, however a battery is optional.The board uses the 2G (not 3G or LTE) GSM networks.


    Features

    • Quad-band 850/900/1800/1900MHz

    • GPRS multi-slot class12 connectivity: max. 85.6kbps(down-load/up-load)

    • GPRS mobile station class B

    • Controlled by AT Command (3GPP TS 27.007, 27.005 and SIMCOM enhanced AT Commands)

    • Supports charging control for Li-Ion battery

    • Supports Real Time Clock

    • Supply voltage range 3.4V ~ 4.4V

    • Integrated GPS/CNSS and supports A-GPS

    • Supports 3.0V to 5.0V logic level

    • Low power consumption, 1mA in sleep mode

    • Supports GPS NMEA protocol

    • Compact size 27mm x 46mm x 7mm

    • Standard SIM Card


    GPS Specification

    • Receiver channels: 22 tracking / 66 acquisition

    • Coarse/Acquisition code: GPS L1

    • Tracking sensitivity: -165dBm

    • Cold start time: 30s (typ.)

    • Hot start time: 1s (typ.)

    • Warm start time: 28s (typ.)

    • Horizontal position accuracy: < 2.5m CEP

    • Power consumption - Acquisition: 42mA

    • Power consumption - Continuous tracking: 24mA

    • Update rate: 5Hz


    Part List

    • 1x LoNet 808 - Mini GSM/GPRS + GPS Breakout

    • 1x mini GPS passive antenna

    • 1x GSM antenna


    Document

    • For any technical support and suggestions, please visit our wikipage.

    • Technical support: deray@deegou.com

    See More
    $50 Featured List
    $100 Featured List
    $200 Featured List
    Don’t miss out!
    Questions and Answers
    SUBMIT
    0
    Recently bought this module. Trying to switch it on. Tried with 5 Volt USB cable not the battery. It's not even powering on.
    on Apr 10,2017
    Replyupvote ()
    Hello, seems that it need a bit more in-depth debugging that we can do via comments.
    Please contact techsupport@seeed.cc with your set up, the code you’re using, and any errors you might be getting.
    Thanks.
    on Apr 14,2017 10:54 AM
    Replyupvote ()
    Reply
    See More
    View History
    Documents
    Recommendations
    Notify me when it's back in stock
    SUBMIT

    Free shipping on your first order over $50 or more. Discounted items included!

    Invalid email address.
    * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer