LoNet - Mini GSM/GPRS/GPS Breakout

LoNet - Mini GSM/GPRS/GPS Breakout

SKU 113990096
39.95
DISCONTINUED
This item is no longer available.

Description

We have an updated product: LoNet 808 - Mini GSM/GPRS + GPS Breakout

For customers who had ordered the old version will get the new one for replace.


LoNet is a GSM and GPS two-in-one function module. It is based on the latest GSM/GPS module SIM808 from SIMCOM, supports GSM/GPRS Quad-Band network and combines GPS technology for satellite navigation.

It features ultra-low power consumption in sleep mode and integrated with charging circuit for Li-Ion batteries, that make it get a super long standby time and convenient for projects that use rechargeable Li-Ion battery. It has high GPS receive sensitivity with 22 tracking and 66 acquisition receiver charnels. Besides, it also supports A-GPS that available for indoor localization.

The module is controlled by AT command via UART and supports 3.3V and 5V logical level. It comes with a mini GPS and GSM antenna, but not includes Li-Po battery. In addition, to use this module, you still need an unlock SIM-Card supporting GPRS service.


FEATURES

  •   • Quad-band 850/900/1800/1900MHz
  •   • GPRS multi-slot class12 connectivity: max. 85.6kbps(down-load/up-load)
  •   • GPRS mobile station class B
  •   • Controlled by AT Command (3GPP TS 27.007, 27.005 and SIMCOM enhanced AT Commands)
  •   • Supports charging control for Li-Ion battery
  •   • Supports Real Time Clock
  •   • Supply voltage range 3.4V ~ 4.4V
  •   • Integrated GPS/CNSS and supports A-GPS
  •   • Supports 3.0V to 5.0V logic level
  •   • Low power consumption, 1mA in sleep mode
  •   • Supports GPS NMEA protocol
  •   • Compact size 27mm x 46mm x 7mm
  •   • Standard SIM Card


SPECIFICATION

  •   • Receiver channels: 22 tracking / 66 acquisition
  •   • Coarse/Acquisition code: GPS L1
  •   • Tracking sensitivity: -165dBm
  •   • Cold start time: 30s (typ.)
  •   • Hot start time: 1s (typ.)
  •   • Warm start time: 28s (typ.)
  •   • Horizontal position accuracy: < 2.5m CEP
  •   • Power consumption - Acquisition: 42mA
  •   • Power consumption - Continuous tracking: 24mA
  •   • Update rate: 5Hz


PART LIST

  •   • 1 x LoNet - Mini GSM/GPRS/GPS Breakout
  •   • 1 x GPS Passive Antenna - 20dB Gain
  •   • 1 x GSM Antenna - 3dB Gain
  •   • 1 x 9Pin Male Header


DOCUMENTS

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 13g    
BatteryExclude

ECCN/HTS

ECCNNot Available
HSCODE8473309000

Reviews

Questions and Answers

SUBMIT
0
Hi, just to be sure using this module can i use it as a simple GPS only ? is there a way to switch between GPS / AGPS mode ? can i send and receive sms and calls ?
on Oct 19,2016
Reply upvote ()
Yes, it can be used as a simple GPS only, and also can be used for sending and receiving sms/calls. Regarding the GPS and AGPS mode, they can be switched by AT command.
on Oct 20,2016 10:50 AM
Reply upvote ()
Thank you exactly what i wanted to hear.
on Oct 20,2016 10:50 AM
Reply upvote ()
Reply
0
Hi, lonet support 3g sim?
on Oct 19,2016
Reply upvote ()
Yes it supports 3g sim (USIM) but sim808 chip can't connect to 3G networks
on Oct 20,2016 10:50 AM
Reply upvote ()
How can it support 3g but at the same time not be able to connect to 3g networks?
on Oct 20,2016 10:50 AM
Reply upvote ()
Some sims can connect to both 3G and 2G networks (In my country all the sims I have tried, three different networks, can do that). In this device for example, the sim would connect to a 2g network.
on Oct 20,2016 10:50 AM
Reply upvote ()
Reply
0
Hi , what is the connection , If I want to connect the LoNet-Mini to Arduino with power from Arduino and without Battery .
on Oct 19,2016
Reply upvote ()
The arduino can't provide enough milliAmps to the sim808 chip
on Oct 20,2016 10:50 AM
Reply upvote ()
Reply

    View History

    LoNet - Mini GSM/GPRS/GPS Breakout

    SKU 113990096
    $39.95
    DISCONTINUED
    This item is no longer available.
    $39.95/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT