Toggle Nav
Loading...

Crazyflie Loco swarm bundle

With the swarm bundle you will get your very own swarm of Crazyflies! The bundle contains the LPS system configuration which supports TDoA where a virtually infinite amount of Crazyflies can be positioned simultaneously. It also contains 10 Crazyflies with the LPS decks for positioning.

$200.00

-
+

    PRODUCT DETAILS

    With the swarm bundle you will get your very own swarm of Crazyflies! The bundle contains the LPS system configuration which supports TDoA where a virtually infinite amount of Crazyflies can be positioned simultaneously. It also contains 10 Crazyflies with the LPS decks for positioning.

    Features

    • Customizable bundles: The Crazyfile Micro Quadcopter Drone comes with customizable bundles that allow users to choose the components that best fit their needs.
    • Complete STEM Bundle: Providing everything that is needed for scripting and learning how to operate a robot in three dimensions and respond to objects around it.
    • Telemetry and Measurement Data: The bundle offers access to a full logging framework that allows users to easily read telemetry and measurement data.
    • Python API: It offers an easy-to-use Python API that allows users to use commands like "move forward 1 meter"
    • Adaptable to Different Applications: Adaptation to different application scenarios makes it suitable for hobbyists and professionals alike.

    Description

    The Loco Swarm Bundle is a set of hardware and software components that allow users to create a swarm of autonomous robots or drones that can operate collaboratively and navigate through indoor environments with high precision. The bundle includes:

    The Loco Positioning Node is a versatile positioning device that mainly is used as an Anchor. The system measures the distance between Nodes and Tags, and from those distances the absolute position of objects carrying Tags can be calculated.

    The Loco positioning Deck is a Tag in the Loco Positioning system and measures the distance to Anchors. The distances are used to estimate the absolute position of the Crazyflie 2.X in the room, which can be used for autonomous flight.

    The Crazyflie 2.1 is a versatile open source flying development platform that only weighs 27g and fits in the palm of your hand. Crazyflie 2.1 is equipped with low-latency/long-range radio as well as Bluetooth LE.

    The Crazyradio PA is a small, open-source USB radio dongle designed for wireless communication with micro-controllers and other embedded systems.The Crazyradio PA is often used with the Crazyflie, a small quadcopter , but it can also be used with other micro-controllers such as the Arduino and Raspberry Pi.

    Make sure to get the maximum amount of flight time from your Crazyflie 2.X using this spare battery and charger.

    LEARN AND DOCUMENTS

    SHARED BY USERS

    REVIEWS

    Write Your Own Review
    Only registered users can write reviews. Please Sign in or create an account

    FAQ