the AI Hardware Partner
Toggle Nav
Loading...

Logic DC Jack v1.0

Logic DC Jack is a logic module build with AND and NOT functions, which you can change the level of output via logic principles
$5.90
Out of stock
  • 10+: $5.31
  • 20+: $5.02
  • More
  • 50+: $4.72
  • Less

PRODUCT DETAILS

Logic DC Jack is a logic module build with AND and NOT functions, which you can change the level of output via logic principles. Also with a switch for changing logic between AND and NOT, you can use one of functions easily.

It can provide two logic inputs at most and let you to accomplish some simple even complicated logic applications. What’s more, this package of Logic DC Jack includes a 9v battery holder which can be plugged into the external power jack of Logic DC Jack, you can use this logic module with some Grove products easily in a tiny shape without huge mainboard.

Features:

  • Dual input and single output

  • Logic selection switch

  • Half bridge output, can drive motor directly

  • No-load current: 10±1mA;

  • Supply power: 6~9V;

  • Operation voltage: 5V;

  • Power conversion efficiency 82±5%

Documents:

Please visit our wiki page for more info about this product. You can share your awesome projects to recipe, where you can find what the other makers will make with this shield as well. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 14g
Battery Exclude

ECCN/HTS

HSCODE 8503001000
ROHS 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ