MDBT40-ANT-P256V3 Nordic nRF51422 based Module
- 10+: $7.41
YOU MAY LIKE THIS
PRODUCT DETAILS
MDBT40 is a BT 4.0 & BT 4.1 stack (Bluetooth low energy or BLE) & ANT Plus module designed based on Nordic nRF51422 SoC solution, which incorporates: GPIO, UART, I2C, SPI, PWM and ADC interfaces for connecting peripherals and sensors.
Features
1. Transmission Mode of BLE, 2.4Ghz and ANT Plus upon customer preference. 2. Compact size with (L) 18 x (W) 10 x (H) 2.7 mm
3. Low power requirements, ultra-low peak, average and idle mode power consumption.
4. Compatible with a large installed base of mobile phones, tablets and computers.
5. Fully coverage of BLE software stack including:
Proximity Profile; Heart Rate Profile; Health Thermometer Profile;
Blood Pressure Profile; Running Speed & Cadence Profile;
HID Over GATT Profile; Alert Notification Profile; Glucose Profile;
Cycling Speed & Cadence Profile
6. BLE & RF transmission switching may help products to fit all operation system
7. BLE & RF transmission switching may help products fit all kinds of hardware.
Applications
Computer peripherals and I/O devices .
Mouse .
Keyboard .
Multi-touch track pad .
Interactive entertainment devices .
Remote control .
3D Glasses .
Gaming controller .
Personal Area Networks .
Health/fitness sensor and monitor devices .
Medical devices .
Key-fobs + wrist watch .
Remote control toys
MDBT40-ANT-P Series
PCB Dimensions, & Pin Indication & Layout Guide
PCB SIZE:(L) 18 x (W) 10 mm
Specifications
2.4GHZ transceiver:
-93dbm sensitivity in Bluetooth low energy mode
TX Power -20 to +4dbm
RSSI (1db resolution)
ARM Cortex – M0 32 bit processor Serial Wire Debug (SWD)
S200 and S300 series SoftDevice ready
Memory:
256kb embedded flash programmed memory
6kb RAM
Support for non-concurrent multiprotocol operation:
On-air compatibility with nRF24L series
Flexible Power Management:
Supply voltage range 1.8V to 3.6V
4.2us wake-up using 16MHz RCOSC
0.6uA @ 3V OFF mode
1.2uA @ 3V in OFF mode + 1 region RAM retention
2.6uA @ 3V ON mode, all blocks IDLE
8/9/10 bit ADC- 8 configurable channels
31 General Purpose I/O Pins
One 32 bit and two 16 bit timers with counter mode
SPI Master / Slave
Two-wire Master (I2C compatible)
UART (CTS/RTS)
CPU independent Programmable Peripheral Interconnect (PPI)
Quadrature Decoder (QDEC)
AES HW encryption
Real Timer Counter (RTC)
Main Chip Solution
Nordic: NRF51422/QFN48
Crystal Frequency 16MHz
Technical details
Dimensions | 18mm x10mm x2.7mm |
Weight | G.W 2g |
Battery | Exclude |
Part List
MDBT40ANT -- NRF51422 based BLE module | 1 |
ECCN/HTS
HSCODE | 8517703000 |
USHSCODE | 8517700000 |
UPC | 841454115700 |
COO | CHINA |
RoHS | 1 |