Makeblock Ultimate Robot Kit - Blue
- 10+: $323.99
YOU MAY LIKE THIS
PRODUCT DETAILS
Makeblock Ultimate Kits covers the functions of Makeblock Starter Kit and Makeblock Advanced Kit. Adding more beams and other mechanical parts. Sliders and V-Slot bearing can be used to build flexible linear motion mechanism, Makeblock high torque digital servo included, can be used to build 2-DOF robot arm.
FEATURES
Strong aluminum extrusion parts, anodizing surface
Metal gear motor with back shaft
Different configuration of 2-wheel drive moving platform
Different configuration of tracked platform
Makeblock customized high torque servo included
Building Linear motion mechanism
Building 4-legged crawler robot
2-DOF robot arm
Aluminum robot gripper
Extra parts for exploring other configuration
PART LIST
4x Beam 0824-96
4x Beam 0824-128
2x Beam 0824-144
2x Beam 0824-160
2x Beam 0824-192
4x Slider 256
2x Beam 0808-128
2x Beam 0808-144
2x Beam 0808-192
2x Bracket 3x3
2x Bracket 3x6
4x Plate 3x6
20x Link Rod
2x Bracket P1
2x Bracket P3
2x Caster Wheel
2x DC Motor-25
1x DC Motor-37
1x MECDS-150 Servo Motor
2x DC Motor-25 Bracket
1x DC Motor-37 Bracket
2x MECDS-150 Servo Bracket
4x Shaft Connector-4
2x Timing Pulley18T
4x Timing Pulley 62T
6x Timing Pulley 90T
4x Timing Pulley Slice 90T
4x Tyre 68.5x22mm
60x Track
60x Track Axle
2x Timing Belt 123T
1x Timing Belt 216T
1x Timing Belt 378T
1x Open-end Timing Belt (1Meter)
2x D Shaft 4x50mm
1x D Shaft 4x160mm
6x Threaded Shaft 4x31mm
30x Shaft Collar 4mm
8x V-slot Bearing
12x Flange Bearing 4x8x3mm
1x Robot Gripper and servo
1x Screwdriver 3mm
1x Cross Screwdriver
1x Screwdriver 1.5mm
48x Screw M4x8
48x Screw M4x14
16x Screw M4x22
16x Nut M4
2x Nut M8
20x Countersunk Screw M3x8
40x Headless Screw M3x5
16x Plastic Rivet R4060
16x Plastic Rivet R4120
48x Plastic Ring 4x7x2
Visit Makeblock overview website to get more information about Makeblock and see what other application and extension kits are already available.
SUPPORT
If you have any further question for technical support, please contact [email protected] or visit forum of Makeblock.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 4182g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454106043 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.