seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Mbed LPC1114FN28 - ARM Cortex-M0

      Mbed LPC1114FN28 - ARM Cortex-M0

      SKU 102990068
      $12.45$24.90
      DISCONTINUED
      This item is no longer available.

      Description

      mbed LPC1114FN28 enables you to use NXP LPC1114FN28 (ARM Cortex-M0 MCU in DIP28 package) on the mbed development environment easily. It is bundled with an LPC1114FN28.
       
      The LPC1114FN28 is an ARM Cortex-M0 based, mbed enabled microcontroller, offering performance, low power, simple instruction set and memory addressing together with reduced code size compared to existing 8/16-bit architectures.
       
      It is made particularly unique by the fact that it is available in a 28-pin dual-in-line package, making it perfect for breadboarding, and/or replacing 8 bit micro-controllers that you may have used just because they are available in a DIP package. You can develop a software by mbed, LPCXpresso, MDK-ARM, etc.
       
      No program is written on the LPC1114FN28. Because an I/F chip on the substrate backside has a function of writing, you can use it as a writer of LPC1114FN28 with the ZIF socket. The Micro-B USB receptacle comes with mbed LPC1114FN28.
       
      You can use it in the same way as other mbed through a Micro-B USB cable.
       
      Documents:

      Technical Details

      Dimensions70mm x 50mm x 23mm
      WeightG.W 12g    
      BatteryExclude

      Reviews

      Questions and Answers

      SUBMIT

        View History

        Mbed LPC1114FN28 - ARM Cortex-M0

        SKU 102990068
        $12.45$24.90
        DISCONTINUED
        This item is no longer available.
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer