Me LED Matrix 8×16

Me LED Matrix 8×16

SKU 114090004
9.90
OUT OF STOCK
This item is not available at the moment
Get notified when it's back in stock

Description

mbotledface0.gif

What's Me LED Matrix 8 × 16?

Have you ever imagined how vivid it would be if a dynamic face plate is added on your robot like mBot? Me LED Matrix 8x16 is an awesome place to start. You can create expressions, animations, or all sorts of other fun displays with them.

Programmable by mBlock

Drag-and-customized your own emotion, animation, scrolling-captions with mBlock which is a graphical programming environment based on Scratch 2.0 Open Source Code. It makes programming projects and interactive applications easier thru simply dragging and dropping function block.

mblock.gif
13412-2.jpg

Clear and Bright

This Me LED Matrix 8 x 16 has 128 blue LEDS packed into 16 x 8 dot matrix. This feature enables you to show your animations or characters clearly and brightly.

Enhanced Display Effect

Translucent acrylic will enhance the display effect of animations and characters.

13412-4.jpg
13412-3.jpg


Great Compatibility

Specially designed M4 through holes on Me LED Matrix 8 × 16 enables you to assembly with other Makeblock items just by tightening the screws.

Have Fun with mBot

This Me LED Matrix 8 x 16 is frequently-used together with mBot. Add this Me LED Matrix 8 x 16 to your mBot to color your experience of playing with the robot. It's highly welcomed by mBot users.

未标题-5.jpg
Specifications
Dimensions73 x 32 x 20mm
Operating Voltage5V DC



Part List
1 x Me LED Matrix 8 × 16 module1 x Acrylic1 x RJ25 cable
8 x Plastic rivet R2064



Technical Details

Dimensions80mm x 120mm x 18mm
WeightG.W 32g    
BatteryExclude

ECCN/HTS

ECCNNot Available
HSCODE9023009000

Reviews

Questions and Answers

SUBMIT

    View History

    Me LED Matrix 8×16

    SKU 114090004
    $9.90
    OUT OF STOCK
    This item is not available at the moment
    Get notified when it's back in stock
    $9.90/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT