the AI Hardware Partner
Toggle Nav
Loading...

Mecanum Wheel Kit (2 Left, 2 Right)

The Mecanum wheel is one design for a wheel which can move a vehicle in any direction
$99.00
Out of stock

PRODUCT DETAILS

The Mecanum wheel is one design for a wheel which can move a vehicle in any direction. It is a conventional wheel with a series of rollers attached to its circumference. These rollers each have an axis of rotation at 45° to the plane of the wheel and at 45° to a line through the center of the roller parallel to the axis of rotation of the wheel.

For more details about this kit, please refer to wiki

Features:

Omnidirectional transfer ability

Specification:

  • Diameter: 60mm
  • Width: 31mm
  • Number of Rollers: 8
  • Number of Plates:2
  • Body material: Aluminum alloy
  • Roller material: PP+PE
  • Spacer material: Nylon
  • Length of roller:30mm
  • Net weight:86g*4
  • Load capacity:10Kg

Part List:

  • 2×Left-handed Mecanum Wheel
  • 2×right-handed Mecanum Wheel
  • 4×Coupling for Lego Square shaft
  • 4×Coupling for Lego Cross shaft
  • 12×Hexagon Socket Head Cap Screw M3*40mm

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 373g
Battery Exclude

ECCN/HTS

HSCODE 9023009000
UPC 841454105954
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

Documentations

Documents

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ