Mecanum Wheel Kit (2 Left, 2 Right)

SKU 114990133
99.00
DISCONTINUED
This item is no longer available.

Description

The Mecanum wheel is one design for a wheel which can move a vehicle in any direction. It is a conventional wheel with a series of rollers attached to its circumference. These rollers each have an axis of rotation at 45° to the plane of the wheel and at 45° to a line through the center of the roller parallel to the axis of rotation of the wheel.

For more details about this kit, please refer to wiki

 

Features:

Omnidirectional transfer ability

 

Specification:

 

  • Diameter: 60mm
  • Width: 31mm
  • Number of Rollers: 8
  • Number of Plates:2
  • Body material: Aluminum alloy
  • Roller material: PP+PE
  • Spacer material: Nylon
  • Length of roller:30mm
  • Net weight:86g*4
  • Load capacity:10Kg

 

Part List:

  • 2×Left-handed Mecanum Wheel
  • 2×right-handed Mecanum Wheel
  • 4×Coupling for Lego Square shaft
  • 4×Coupling for Lego Cross shaft
  • 12×Hexagon Socket Head Cap Screw M3*40mm

 

For any technical support or suggestion, please kindly go to our forum.

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 373g    
BatteryExclude

ECCN/HTS

ECCNNot Available
HSCODE9023009000

Documents

Reviews

Questions and Answers

SUBMIT

    View History

    Mecanum Wheel Kit (2 Left, 2 Right)

    SKU 114990133
    $99.00
    DISCONTINUED
    This item is no longer available.
    $99.00/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT