the AI Hardware Partner
Toggle Nav
Loading...

Micro SD Card Adapter for Raspberry & Macbooks - Green

This is a Micro SD Card to SD Card adapter, supports maximum capacity of 64GB TF card, shorter than the normal SD Card
$2.90
Out of stock
  • 10+: $2.61
  • 20+: $2.47
  • More
  • 50+: $2.32
  • Less

PRODUCT DETAILS

This is a Micro SD Card to SD Card adapter, supports maximum capacity of 64GB TF card, shorter than the normal SD Card. Compatible with Raspberry Pi and the Mac Books, and three colors are available, black, blue and green.
Features:
  • Green color
  • Dimension 24 x 23 x 2.1mm

Technical details

Dimensions 50mm x50mm x2.4mm
Weight G.W 2g
Battery Exclude

ECCN/HTS

HSCODE 8471800000

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ