Micro USB Cable w& LED

Micro USB Cable w& LED

SKU 109990053
2.25
DISCONTINUED
This item is no longer available.

Description

LED light up micro USB cable, and can be used for universal charger and data transfer.

The cable has thin led light in USB plug and with 1 meter. It suits for your phone, Raspberry pi, Beaglebone, Cubieboard, etc.


Features

  • 1 meter usb charging cable with LED light.

  • Mini design and easy carry

  • You can charge and transfer data simultaneously

  • Multi color for your choice

  • 8pin usb cable high speed data transmission¬†

  • Compatible with Raspberry Pi A+,B,B+/2.


Specification

Length:100 cm

Type:USB

Colors:Red

Technical Details

Dimensions165mm x 35mm x 15.50mm
WeightG.W 30g    
BatteryExclude

ECCN/HTS

ECCNNot Available
HSCODE8544421100

Certification

RoHSCompliant

Reviews

Questions and Answers

SUBMIT

    View History

    Micro USB Cable w& LED

    SKU 109990053
    $2.25
    DISCONTINUED
    This item is no longer available.
    $2.25/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT