the AI Hardware Partner
Toggle Nav
Loading...

Mini Soldering Iron Deluxe Kit (Europe Standard)

SKU
110060222
Rating:
100 % of 100
Small, lightweight and rapid-heating soldering iron with an OLED screen Programmable and open source Temperature controlled accurately from 100℃ to 400℃ Include 2 types of iron tips
$99.00
Out of stock
  • 10+: $89.10

PRODUCT DETAILS



What is Mini Soldering Iron?

Mini Soldering Iron is a small, lightweight and rapid-heating (cold to 300℃ in 10 second) soldering iron with an OLED screen, which is perfect for kit building and other soldering applications.

This Mini Soldering Iron is programmable and the temperature can be controlled accurately from 100℃ to 400℃. Benefiting from the dual temperature and accelerator sensors, the soldering iron is equipped with the following two features to ensure users’ safety: sleeping mode and over-heating notification.

The iron tip is replaceable and we include 2 types of iron tips in this package.

Features

Programmable system with free firmware upgrade, you could either programme the temperate range or create you very own boot logo.
(The gesture temperature adjust mode will be coming soon)
Easy temperature control from 100℃ to 400℃.
Press Button A and B to heat up or cool the temperature down
We provide two types of iron tips “BC2” and “B2” to let you have more choices building your projects

Dual temperature and accelerator sensors enable your to have a better safety and smart control Small and lightweight enough allows users to easily bring it with them One package includes all the add-ons needed to use the Mini Soldering Iron for developing your projects


Specifications

Screen OLED
USB Port Micro USB
Power Port DC5525
Operating Part Dimensions Length: 96mm, Diameter: 16.5mm
Heating Part Dimensions Length: 33mm, Diameter: 5.5mm
Weight 33g (power adaptor not included)
Power 65W
Adjustable Temperature Range 100℃ - 400℃
Temperature Stability ±2%
Voltage Input 100V-240V


Part list


Mini Soldering Iron Operating Part x 1

PCB soldering kit

Soldering Iron Tip Type-BC2 x 1

Earth Clamps x 1

Soldering Tron Tip Type-B2 x 1

User Manual x1

Soldering Iron Stand x 1

Small Carrying Bag x1

DC5525 Power Adapter x 1


Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 200mm x130mm x70mm
Weight G.W 507g
Battery Exclude

Part List

Mini Soldering Iron Operating Part 1
PCB soldering kit 1
Soldering Iron Tip Type-BC2 1
Earth Clamps 1
Soldering Tron Tip Type-B2 1
User Manual 1
Soldering Iron Stand 1
Small Carrying Bag 1
DC5525 Power Adapter 1

ECCN/HTS

HSCODE 8515110000
USHSCODE 8515110000
UPC 841454118428
EUHSCODE 8531202090
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

Documentations

Documents

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By
  2. Product Quality
    100%
     
     
    By
  3. Product Quality
    100%
     
     
    By
  4. Product Quality
    100%
     
     
    By
  5. Product Quality
    100%
     
     
    By

FAQ

5 Item(s)

Show per page