Mini 125Khz RFID Module - External LED&Buzzer Port (70mm Reading Distance)
  • Mini 125Khz RFID Module - External LED&Buzzer Port (70mm Reading Distance)

Mini 125Khz RFID Module - External LED&Buzzer Port (70mm Reading Distance)

SKU 113990043
This product is discontinued, we have 3 new versions: Mini 125Khz RFID Module - Pre-Soldered Antenna (35mm Reading Distance), Mini 125Khz RFID Module - Pre-Soldered Antenna (35mm Reading Distance), and 125Khz RFID module - UART for your reference
Free Express Shipping on Orders over $200!
$10.50
DISCONTINUED
This item is no longer available.
$10.50/1pcs+
$9.45/10pcs+
$8.93/20pcs+
$8.40/50pcs+
Description

This product is discontinued, we have 3 new versions: Mini 125Khz RFID Module - Pre-Soldered Antenna (35mm Reading Distance)Mini 125Khz RFID Module - Pre-Soldered Antenna (35mm Reading Distance), and 125Khz RFID module - UART for your reference.


This RFID module is designed for reading code from 125Khz card compatible read-only tags and read/write card. It will notify whenever 125Khz tag approaches, the tag serial number will be send via TX pin or Wiegand pin. Super small size design, it is widely applied in office/home security, personal identification, access control, anti-forgery, interactive toy and production control systems etc.

 

Features:

  • Small Outline Design

  • Pre-Soldered Antenna

  • UART TTL Interface

  • Maximum Effective Distance Up To 70mm

  • Support EM4100 Compatible Read Only or Read/Write Tags

 

Specification:

  • Working Frequency: 125Khz

  • Baud Rate: 9600

  • Interface: TTL or Wiegand26

  • Working Voltage: DC 3.3V - 5V

  • Working Current: 19mA - 25mA

  • Reading Distance: Max.70mm

  • Working Temperature: -10℃ to +70℃

  • Storage Temperature: -20℃ to +80℃

  • Humidity: 0% - 95%

  • Antenna Dimension: 60 x 35 x 2.5mm

  • Antenna Inductance: 388uH

  • PCBA Dimension: 18 x 13 x 3.7mm

 

Software:

See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Reviews
See More
Questions and Answers
SUBMIT
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.