Mini 125Khz RFID Module - External LED&Buzzer Port (70mm Reading Distance)
- 10+: $9.45
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is discontinued, we have 3 new versions: Mini 125Khz RFID Module - Pre-Soldered Antenna (35mm Reading Distance), Mini 125Khz RFID Module - Pre-Soldered Antenna (35mm Reading Distance), and 125Khz RFID module - UART for your reference.
This RFID module is designed for reading code from 125Khz card compatible read-only tags and read/write card. It will notify whenever 125Khz tag approaches, the tag serial number will be send via TX pin or Wiegand pin. Super small size design, it is widely applied in office/home security, personal identification, access control, anti-forgery, interactive toy and production control systems etc.
Features:
Small Outline Design
Pre-Soldered Antenna
UART TTL Interface
Maximum Effective Distance Up To 70mm
Support EM4100 Compatible Read Only or Read/Write Tags
Specification:
Working Frequency: 125Khz
Baud Rate: 9600
Interface: TTL or Wiegand26
Working Voltage: DC 3.3V - 5V
Working Current: 19mA - 25mA
Reading Distance: Max.70mm
Working Temperature: -10℃ to +70℃
Storage Temperature: -20℃ to +80℃
Humidity: 0% - 95%
Antenna Dimension: 60 x 35 x 2.5mm
Antenna Inductance: 388uH
PCBA Dimension: 18 x 13 x 3.7mm
Software:
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 6.5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517620090 |
UPC | 841454105848 |
COO | CHINA |
RoHS | 1 |