• //statics3.seeedstudio.com/product/Multimeter_03.jpg
  • //statics3.seeedstudio.com/product/Multimeter_02.jpg
  • //statics3.seeedstudio.com/product/Multimeter_01.jpg

Mini Digital Multimeter

SKU 405010002
This is a starter multimeter for students and electronic enthusiasts
Free Express Shipping on Orders over $200!
$12.90
DISCONTINUED
This item is no longer available.
Description
This is a starter multimeter for students and electronic enthusiasts. Its features of compact; has low power consumption and high accuracy. The accuracy is guaranteed for at least 1 year in normal working condition(23℃±5℃, <75%RH). A user manual included for those are not familiar with how to use multimeter. 
 
Features
  • Data hold
  • Backlight display 
  • Current/Voltage sense
  • Compact: 105*60*27mm
  • Lightless: 140g(include holster and battery)
Specifications
  • DC Voltage
RANGE RESOLUTION ACCURACY
200mV 100uV ±(0.5%+2)
2V 1mv ±(0.5%+2)
20V 10mV ±(0.5%+2)
200V 100mV ±(0.5%+2)
600V 1V ±(0.5%+2)
  • DC Current
RANGE RESOLUTION ACCURACY
20uA 10nA ±(1%+2)
200uA 100nA ±(1%+2)
2mA 1uA ±(1%+2)
20mA 10uA ±(1%+2)
200mA 100uA ±(1.2%+2)
10A 10mA ±(2%+2)
  • AC Voltage
RANGE RESOLUTION ACCURACY
200V 100mV ±(1.2%+10)
600V 1V ±(1.2%+10)
Frequency range: 45 to 400Hz
Max input voltage: AC 600V RMS
Indication: Average(rms of sine wave)
  • Resistance
RANGE RESOLUTION ACCURACY
200Ω 0.1Ω ±(1%+5)
2KΩ ±(1%+2)
20KΩ 10Ω ±(1%+5)
200KΩ 100Ω ±(1%+5)
2MΩ 1KΩ ±(1%+5)
Open voltage: less than 2.8V
Overload protection: 10 seconds max 250V rms
  • Diode&continuous buzzer
The voltage is 2.4V, current is 1.5mA, display of diode resembling forward conduction voltage. Inside buzzer shall alarm if test resistance below 70Ω.
 
Package Including
  • Multimeter(include holster and battery)
  • A pair of probe cable
  • User manual 
See More
Questions and Answers
188
Does the "Ink"Color Bag have silver tone hardware? (Chain)? It is hard to tell in photo
on Aug 5, 2014
Reply upvote (30)
I bought the black one and the chain is gold color. Not sure of the ink bag.
on Aug 5, 2014
Reply upvote (30)
You need a WiFi Internet connection, and a smartphone or tablet for the Echo App. That's it. It is easy to set up, but it may take you a while to figure out all of the little things that the Echo App can do.
on Aug 5, 2014
Reply upvote (30)
BEWARE this is NOT STEREO and it is NOT MONO. This is only one channel. You will not hear part's of songs (recorded in stereo) that are only played through the left channel. Kinda ridiculous. Still it is a decent sounding speaker.
on Aug 5, 2014
Reply upvote (30)
REPLY
See More
Reviews
★★★★★ Great bag
Purchased this for my 23 year old daughter in the butterscotch color. Great versatile color. She loves the size -- perfect for day or going out at night. Chain can be double to shorten for nighttime and left long to wear as a crossbody during the day.
September 2, 2013 by
Was this review helpful ?
55
Seeed Customer Service:
Thank you for contacting customer service. Our records indicate that your request has already been resolved by one of our customer service representatives. We apologize for any inconvenience. If you have any further questions, please feel free to contact us.
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT