Mini USB Microphone compatible with Raspberry Pi 4

SKU
114992002
Rating:
100% of 100

This is a very small USB microphone with plug-and-play features, which means you can use it on any computer and SBC.

$4.90
In stock
  • 2+: $4.50
  • 50+: $3.90
-
+

This is a very small USB microphone with plug-and-play features, which means you can use it on any computer and SBC.

We created a tutorial for it on the Raspberry Pi 4B ,This tutorial tells us that how to use the Mini USB Microphone on the raspberry pi, of course, it can also be used on other computer devices, if you want to record better sound, You can record closer to the audio source to get better results.

Specifications 

  • Sensitivity:-67 dBV/pBar,-47 dBV/Pascal +/-4dB
  • Frequency response: 100-16KHz

Part List

1 x Mini USB Microphone

ECCN/HTS

HSCODE 8518100090
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. Too much to be true
    Rating
    100%
    We are facing a true jewel of technology at a very low price. An object what will stimulate the fantasy of makers asa well as technicians. A smaqll piece of hardware perfectly managed by the Linux driver of a Raspberry PI.
    Not a HiFi object, but working on the declared range of frequencies, definitely worth its price.
    My one regret: its sensibility is a bit low.

    Review by

    Posted on

  2. Very Easy to use
    Rating
    100%
    It is very interesting and just like the video show, very easy to play with and cheap enough. Funny to play with Raspberry pi 4

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.