the AI Hardware Partner
Toggle Nav
Loading...

Mixer Pack V2 (Electronic blocks,without Arduino,plug and play system)

Lego-like modular design Plug and play electronics Kid-friendly handbook Can be used out-of-box Grove compatible interface
$49.00
Out of stock
  • 10+: $44.10
  • 20+: $41.65
  • More
  • 50+: $39.20
  • Less

PRODUCT DETAILS

The Grove - Mixer Pack is stand-alone,Lego-like electronic.The Mixer Pack consists of 13 mini modules,there are Power,Logic,Sensors and Actuators, It is a group of Grove compatible modules designed for quickly building functional prototypes. They are tiny, colorful modules that are accessible and fun for children.With this kit you can integrate circuits into your craft without an Arduino or computer. By connecting different input and output module, they can be flexibly applied to a variety of control methods,such as the hand control, sound control, light control. You can easily learn the electronic knowledge, but also improve the practical ability through this kit. Let you quickly into the wonderful electronic information era in the entertainment.
PART LIST
  • 1x Grove - DC Jack Power
  • 1x Grove - Recorder
  • 1x Grove - LED String Light
  • 1x Grove - Mini Fan
  • 1x Grove - NOT
  • 1x Grove - OR
  • 1x Grove - AND
  • 1x Grove - Buzzer
  • 1x Grove - Light Sensor
  • 1x Grove - Red LED
  • 1x Grove - Sound Sensor
  • 1x Grove - Slide Potentiometer
  • 1x Grove - Button
  • 7x Grove Cable(3*200mm+3*50mm+1*Branch Cable)
DOCUMENTS
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 349g
Battery Exclude

ECCN/HTS

HSCODE 9023009000
ROHS 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ