NVIDIA® Jetson Nano™ Module / 900-13448-0020-000
We just released reComputer J1020 powered by Jetson Nano 4GB Production Module includes a carrier board and heatsink.
Find more NVIDIA Jetson-powered AI platforms here.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Compact size SoM powerful enough for advanced AI applications with low power consumption
- Supports the entire NVIDIA Software Stack for application development and optimization
- Enables development of AI applications using NVIDIA JetPack™ SDK
- Easy to build, deploy, and manage AI at the edge
- Flexible and scalable platform to get to market with reduced development costs
- Continuous updates over the lifetime of the product
Description
NVIDIA® Jetson Nano™ is a small, powerful computer for embedded applications and AI IoT that delivers the power of modern AI. Get started with the comprehensive JetPack SDK with accelerated libraries for deep learning, computer vision, graphics, multimedia, and more. Get the performance and capabilities you need to run modern AI workloads, giving you a fast and easy way to add advanced AI to your next product.
Customization
Seeed Agile ODM Service empowers device makers and integrators with our customizable services tailored to their specific hardware needs, including form factors, image flashing, and logo change.
Comparison Between The NVIDIA Jetson AI Modules
Jetson Nano | Jetson TX2 NX | Jetson TX2 Series | Jetson Xavier NX | Jetson AGX Xavier Series | |
---|---|---|---|---|---|
AI Performance | 0.5 TFLOPS (FP16) | 1.33 TFLOPs | 1.3 TFLOPS (FP16) | 6 TFLOPS (FP16) 21 TOPS (INT8) |
5.5-11 TFLOPS (FP16) 20-32 TOPS (INT8) |
GPU | 128-core NVIDIA Maxwell™ GPU | NVIDIA Pascal™ Architecture GPU with 256 CUDA cores | 256-core NVIDIA Pascal™ GPU architecture with 256 NVIDIA CUDA cores | NVIDIA Volta architecture with 384 NVIDIA CUDA® cores and 48 Tensor cores | 512-Core Volta GPU with Tensor Cores |
CPU | Quad-core ARM A57 @ 1.43 GHz | Dual-Core NVIDIA Denver 2 64-Bit CPU Quad-Core ARM® Cortex®-A57 MPCore processor |
Dual-Core NVIDIA Denver 2 64-Bit CPU Quad-Core ARM® Cortex®-A57 MPCore |
6-core NVIDIA Carmel ARM®v8.2 64-bit CPU 6 MB L2 + 4 MB L3 | 8-Core ARM v8.2 64-Bit CPU, 8 MB L2 + 4 MB L3 |
Memory | 4 GB 64-bit LPDDR4 25.6 GB/s | 4GB 128-bit LPDDR4, 1600 MHz - 51.2 GB/s | 8GB 128-bit LPDDR4 1866 MHz - 59.7 GB/s |
8 GB 128-bit LPDDR4x @ 51.2GB/s | 32 GB 256-Bit LPDDR4x | 137 GB/s |
Power Consumption | 5-10W | 7.5W / 15W | 7.5-15W | 10-15W | 10-30W |
Dimensions | 45 x 70mm | 45 x 70mm | 50 x 87mm | 45 x 70mm | 100 x 87mm |
Price | $149 | $199 | Starting at $299 | $499 | Starting at $679 |
Specifications
Specification | Details |
---|---|
GPU | NVIDIA Maxwell architecture with 128 NVIDIA CUDA® cores |
CPU | Quad-core ARM Cortex-A57 MPCore processo |
Memory | 4 GB 64-bit LPDDR4, 1600MHz 25.6 GB/s |
Storage | 16 GB eMMC 5.1 |
Video Encode | 250MP/sec(1x 4K @ 30 (HEVC), 2x 1080p @ 60 (HEVC), 4x 1080p @ 30 (HEVC), 4x 720p @ 60 (HEVC), 9x 720p @ 30(HEVC)) |
Video Decode | 500MP/sec(1x 4K @ 60 (HEVC), 2x 4K @ 30 (HEVC), 4x 1080p @ 60 (HEVC), 8x 1080p @ 30 (HEVC), 9x 720p @ 60 (HEVC)) |
Camera | 12 lanes (3x4 or 4x2) MIPI CSI-2 D-PHY 1.1 (1.5 Gb/s per pair) |
Connectivity | Gigabit Ethernet, M.2 Key E |
Display | HDMI 2.0 and eDP 1.4 |
USB | 4x USB 3.0, USB 2.0 Micro-B |
Others | GPIO, I2C, I2S, SPI, UART |
Mechanical | 69.6 mm x 45 mm, 260-pin edge connector |
Part List
NVIDIA® Jetson Nano™ Module | ×1 |
Seeed does more with Seeed Fusion:
ECCN/HTS
HSCODE | 8543709990 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
KC | 1 |
RCM | 1 |
RoHS | 1 |
TELEC | 1 |
UK DoC | 1 |
UKCA | 1 |