IoT and Edge AI for Industries
Toggle Nav
Loading...

NVIDIA® Jetson Xavier™ NX Module / 900-83668-0000-000


 

attention icon

Note

We just released new reComputer Jetson-20 powered by NVIDIA® Jetson Xavier™ NX Production Module, along with a carrier board and heatsink. 

NVIDIA® Jetson Xavier™ NX takes supercomputer performance to the edge in a compact system-on-module (SOM) that’s smaller than a credit card. It features new cloud-native support and accelerates the NVIDIA software stack with more than 10X the performance of its widely adopted predecessor, Jetson TX2. This power-efficiency enables accurate, multi-modal AI inference in a small form factor and opens the door for innovative edge devices in manufacturing, logistics, retail, service, agriculture, smart city, healthcare and life sciences, and more.

 
 
 

PRODUCT DETAILS

Features

  • Compact size SoM powerful enough for advanced AI applications with low power consumption
  • Supports the entire NVIDIA Software Stack for application development and optimization
  • More than 10X the performance of Jetson TX2 
  • Enables development of AI applications using NVIDIA JetPack™ SDK
  • Easy to build, deploy, and manage AI at the edge
  • Flexible and scalable platform to get to market with reduced development costs
  • Continuous updates over the lifetime of the product

Description

Jetson Xavier NX delivers up to 21 TOPS for running modern AI workloads, consumes as little as 10 watts of power, and has a compact form factor smaller than a credit card. It can run modern neural networks in parallel and process data from multiple high-resolution sensors, opening the door for embedded and edge computing devices that demand increased performance but are constrained by size, weight, and power budgets.

Customization

Seeed Agile ODM Service empowers device makers and integrators with our customizable services tailored to their specific hardware needs, including form factors, image flashing, and logo change.

Bringing Cloud-Native Agility to Edge AI Devices with the NVIDIA Jetson Xavier NX Developer Kit

Tip

To learn more about Jetson Xavier, please visit the Jetson Xavier NX Technical Blog with Benchmarks, also by the NVIDIA team.

Comparison Between The NVIDIA Jetson AI Modules 

  Jetson Nano Jetson TX2 NX Jetson TX2 Series Jetson Xavier NX Jetson AGX Xavier Series
AI Performance 0.5 TFLOPS (FP16) 1.33 TFLOPs 1.3 TFLOPS (FP16) 6 TFLOPS (FP16)
21 TOPS (INT8)
5.5-11 TFLOPS (FP16)
20-32 TOPS (INT8)
GPU 128-core NVIDIA Maxwell™ GPU NVIDIA Pascal™ Architecture GPU with 256 CUDA cores 256-core NVIDIA Pascal™ GPU architecture with 256 NVIDIA CUDA cores NVIDIA Volta architecture with 384 NVIDIA CUDA® cores and 48 Tensor cores 512-Core Volta GPU with Tensor Cores
CPU Quad-core ARM A57 @ 1.43 GHz Dual-Core NVIDIA Denver 2 64-Bit CPU
Quad-Core ARM® Cortex®-A57 MPCore processor
Dual-Core NVIDIA Denver 2 64-Bit CPU
Quad-Core ARM® Cortex®-A57 MPCore
6-core NVIDIA Carmel ARM®v8.2 64-bit CPU 6 MB L2 + 4 MB L3 8-Core ARM v8.2 64-Bit CPU, 8 MB L2 + 4 MB L3
Memory 4 GB 64-bit LPDDR4 25.6 GB/s 4GB 128-bit LPDDR4, 1600 MHz - 51.2 GB/s 8GB 128-bit LPDDR4
1866 MHz - 59.7 GB/s
8 GB 128-bit LPDDR4x @ 51.2GB/s 32 GB 256-Bit LPDDR4x | 137 GB/s
Power Consumption 5-10W 7.5W / 15W 7.5-15W 10-15W 10-30W
Dimensions 45 x 70mm 45 x 70mm 50 x 87mm 45 x 70mm 100 x 87mm
Price $149 $199 Starting at $299 $499 Starting at $679
 

Note

We provide a wide selection of AI-related products including Machine Learning, Computer Vision, Edge Computing, Speech Recognition & NLP, and Neural Networks Acceleration. Check here for more products you may need.

We are also calling for feedback and inputs from the developers. Any suggestions on the product features are welcome at Seeed Forum!

Specifications

AI Performance 21 TOPS (INT8)
GPU NVIDIA Volta architecture with 384 NVIDIA CUDA® cores and 48 Tensor cores
Max GPU Frequency 1100 MHz
CPU 6-core NVIDIA Carmel ARM®v8.2 64-bit CPU 6 MB L2 + 4 MB L3
Max CPU Frequency 1900 MHz
Memory 8 GB 128-bit LPDDR4x @ 51.2GB/s
Storage 16 GB eMMC 5.1
Power 10 W | 15 W
PCIe 1 x1 (PCIe Gen3) + 1 x4 (PCIe Gen4), total 144 GT/s *
CSI Camera Up to 6 cameras (24 via virtual channels)
14 lanes (3x4 or 6x2) MIPI CSI-2
D-PHY 1.2 (up to 30 Gbps)
Video Encode 2x 4K @ 30 | 6x 1080p @ 60 | 14x 1080p @ 30 (H.265/H.264)
Video Decode 2x 4K @ 60 | 4x 4K @ 30 | 12x 1080p @ 60 | 32x 1080p @ 30 (H.265) 2x 4K @ 30 | 6x 1080p @ 60 | 16x 1080p @ 30 (H.264)
Display 2 multi-mode DP 1.4/eDP 1.4/HDMI 2.0
DL Accelerator 2x NVDLA Engines
DLA Max Frequency 1100 MHz
Vision Accelerator 7-Way VLIW Vision Processor
Networking 10/100/1000 Base-T Ethernet
USB 1xUSB 3.1 (10 Gbps) | 3xUSB 2.0
Other IOs 1x SDIO / 2x SPI / 3x UART / 2x I2S / 4x I2C / 1x CAN / GPIOs
Dimensions 45 mm x 69.6 mm
Connector 60 pin SO-DIMM connector

 

Tip

To explore more NVIDIA products, please click here and learn more!

Tip

Head over to NVIDIA Jetson Download Center to explore the necessary drivers and software for this product.

Parts List

1 x  NVIDIA® Jetson Xavier™ NX Module

 
 
 

ECCN/HTS

HSCODE 847150
USHSCODE 8543708800
UPC
EUHSCODE 8543709099
COO CHINA
CE 1
EU DoC 1
FCC 1
KC 1
RCM 1
RoHS 1
TELEC 1
UK DoC 1
UKCA 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ