Nextion Enhanced NX4827T043 - Generic 4.3'' HMI 480*272 Touch Display for Arduino Raspberry Pi

SKU
104990605

Nextion is a Human Machine Interface(HMI) solution that provides a control and visualization interface between a human and a process, machine, application, or appliance. Nextion is not just a touch display, it has a hardware part and a software part which is well developed for HMI applications.

$43.00
In stock
-
+

Key Features

  • Nextion TFT resistive touch display
  • 4.3” with 480*272 resolution
  • Providing HMI function for external device like Arduino board or Raspberry Pi
  • Including GUI development software and many API commands for GUI development

Description

Nextion is a Human Machine Interface(HMI) solution that provides a control and visualization interface between a human and a process, machine, application, or appliance. Nextion is not just a touch display, and it has a hardware part and a software part which is well developed for HMI applications.

 

Nextion(NX4827T043) display is a TFT display with a resolution of 480*272. The touch panel for this display is resistive touch. Nextion has only one serial(TTL) for power supply or connection with peripheral devices like Arduino board or Raspberry Pi. What ‘s more? Nextion display has an MCU, and its frequency is up to 48MHz. With the help of 16MB flash, 3584Byte RAM, and an SD card socket, this display is embedded with a rich storage for HMI programming.

 

As for the software part, Nextion has rich resources. Nextion Editor is a Windows software for GUI development. There are libraries for serial communication with Arduino boards and Raspberry Pi. Moreover, a mass of API is defined for users in The Nextion Instruction Set. With these resources, I believe you will have an easy experience with this display.

Nextion_Power_Supply_Test_Board_1_

nextionbufferNextion_EDITORNextion_FFF

Hardware Overview

Hardware Overview

Specification

ItemValue
Color 64K 65536 colors
Resolution 480*272 pixel
Touch-type Resistive
Touches > 1 million
Backlight LED
Backlight lifetime (Average) >30,000 Hours
Operating Voltage 5V
Operating Current 250mA Normal Mode, 15mA Sleeping Mode
Power supply recommend 5V, 500mA, DC
Serial Port Baudrate 2400(Min), 9600(Typical),115200(Max)
Serial Port Mode TTL
Serial Port 4Pin_2.54mm
USB interface NO
SD card socket Yes (FAT32 format), support maximum 32G Micro SD Card
FLASH Memory 16 MB
RAM Memory 3584 Byte

Dimension

4.3”_Nextion_Dimension

Part List

  • Nextion NX4827T043*1
  • Power Supply Test Board*1
  • XH2.54 4P Wire*1

Related Nextion Display

Type of DisplayNX3224T024NX4024T032NX4832T035NX4827T043NX8048P070-011RNX1060P101-011C-I
Size 2.4" 3.2" 3.5" 4.3" 7.0" 10.1"
Resolution 320*240 400*240 480*320 480*272 800*480 1024*600
Touch panel RTP RTP RTP RTP RTP CTP
Flash 4MB 4MB 16MB 16MB 128MB 128MB
RAM 3584Byte 3584Byte 3584Byte 3584Byte 512KB 512KB
MCU Frequency 48 MHz 48 MHz 48 MHz 48 MHz 200 MHz 200 MHz
EEPROM - - - - 1024Byte 1024Byte
GPIOS - - - - 8 8
RTC - - - - Yes Yes
Price $15.7 $21.9 $26.9 $43.0 $79.95 $129.0

ECCN/HTS

HSCODE 9013803010
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.